• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Pipe shaft room PS-type ENA electric light panelboard

Pipe shaft room PS-type ENA electric light panelboard

[Features]
· A screw type light distribution board in which breakers can be operated without needing to open/close the door.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
ENA3-08PSJ
ENA3-08PSJC
ENA6-08PSJ
ENA6-08PSJC
ENA6-11SPSJ
ENA6-11SPSJC
ENA6-14PSJ
ENA6-14PSJC
ENA6-15SPSJ
ENA6-15SPSJC
ENA6-19SPSJ
ENA6-19SPSJC
ENA6-22PSJ
ENA6-22PSJC
ENA6-23SPSJ
ENA6-23SPSJC
ENA6-27SPSJ
ENA6-27SPSJC
ENA6-30PSJ
ENA6-30PSJC
ENA10-14SPSJ
ENA10-14SPSJC
ENA10-16PSJ
ENA10-16PSJC
ENA10-18SPSJ
ENA10-18SPSJC
ENA10-22SPSJ
ENA10-22SPSJC
ENA10-24PSJ
ENA10-24PSJC
ENA10-26SPSJ
ENA10-26SPSJC
ENA10-28PSJ
ENA10-28PSJC
ENA10-36PSJ
ENA10-36PSJC
ENA10-44PSJ
ENA10-44PSJC
ENA10-52PSJ
ENA10-52PSJC
ENA20-18SPSJ
ENA20-18SPSJC
ENA20-20PSJ
ENA20-20PSJC
ENA20-26SPSJ
ENA20-26SPSJC
ENA20-28PSJ
ENA20-28PSJC
ENA20-34SPSJ
ENA20-34SPSJC
ENA20-36PSJ
ENA20-36PSJC
ENA20-44PSJ
ENA20-44PSJC
ENA20-52PSJ
ENA20-52PSJC
Part NumberVolume DiscountDays to Shipวันจัดส่งElectric light distribution board branch circuit number Electric light distribution board main breaker model Electric light distribution board main breaker rated current
(A)
Paint Dimension (width)
(mm)
Dimension (vertical)
(mm)
Dimension (depth)
(mm)
10 Day(s) or more 8GE58NA30Light Beige500500120
10 Day(s) or more 8GE58NA30Cream500500120
10 Day(s) or more 8GE68NA60Light Beige500500120
10 Day(s) or more 8GE68NA60Cream500500120
10 Day(s) or more 11GE68NA60Light Beige350700120
10 Day(s) or more 11GE68NA60Cream350700120
10 Day(s) or more 14GE68NA60Light Beige500600120
10 Day(s) or more 14GE68NA60Cream500600120
10 Day(s) or more 15GE68NA60Light Beige350800120
10 Day(s) or more 15GE68NA60Cream350800120
10 Day(s) or more 19GE68NA60Light Beige350900120
10 Day(s) or more 19GE68NA60Cream350900120
10 Day(s) or more 22GE68NA60Light Beige500700120
10 Day(s) or more 22GE68NA60Cream500700120
10 Day(s) or more 23GE68NA60Light Beige3501000120
10 Day(s) or more 23GE68NA60Cream3501000120
10 Day(s) or more 27GE68NA60Light Beige3501100120
10 Day(s) or more 27GE68NA60Cream3501100120
10 Day(s) or more 30GE68NA60Light Beige500800120
10 Day(s) or more 30GE68NA60Cream500800120
10 Day(s) or more 14GE108NA100Light Beige350900120
10 Day(s) or more 14GE108NA100Cream350900120
10 Day(s) or more 16GE108NA100Light Beige500700120
10 Day(s) or more 16GE108NA100Cream500700120
10 Day(s) or more 18GE108NA100Light Beige3501000120
10 Day(s) or more 18GE108NA100Cream3501000120
10 Day(s) or more 22GE108NA100Light Beige3501100120
10 Day(s) or more 22GE108NA100Cream3501100120
10 Day(s) or more 24GE108NA100Light Beige500800120
10 Day(s) or more 24GE108NA100Cream500800120
10 Day(s) or more 26GE108NA100Light Beige3501200120
10 Day(s) or more 26GE108NA100Cream3501200120
10 Day(s) or more 28GE108NA100Light Beige500900120
10 Day(s) or more 28GE108NA100Cream500900120
10 Day(s) or more 36GE108NA100Light Beige5001000120
10 Day(s) or more 36GE108NA100Cream5001000120
10 Day(s) or more 44GE108NA100Light Beige5001100120
10 Day(s) or more 44GE108NA100Cream5001100120
10 Day(s) or more 52GE108NA100Light Beige5001200120
10 Day(s) or more 52GE108NA100Cream5001200120
10 Day(s) or more 18GE228NA200Light Beige3501200160
10 Day(s) or more 18GE228NA200Cream3501200160
10 Day(s) or more 20GE228NA200Light Beige5001000160
10 Day(s) or more 20GE228NA200Cream5001000160
10 Day(s) or more 26GE228NA200Light Beige3501400160
10 Day(s) or more 26GE228NA200Cream3501400160
10 Day(s) or more 28GE228NA200Light Beige5001100160
10 Day(s) or more 28GE228NA200Cream5001100160
10 Day(s) or more 34GE228NA200Light Beige3501600160
10 Day(s) or more 34GE228NA200Cream3501600160
10 Day(s) or more 36GE228NA200Light Beige5001200160
10 Day(s) or more 36GE228NA200Cream5001200160
10 Day(s) or more 44GE228NA200Light Beige5001300160
10 Day(s) or more 44GE228NA200Cream5001300160
10 Day(s) or more 52GE228NA200Light Beige5001400160
10 Day(s) or more 52GE228NA200Cream5001400160

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Electric light distribution board, number of spare spaces 0 Electric light distribution board main breaker lead number(P) 3 Type For pipe shaft room
Type Pipe shaft room PS type ENA electric light distribution board

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)