• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Slim saver circuit breaker panel for tenant

Slim saver circuit breaker panel for tenant

Comes with watt-hour meter attachment space, meter windows, and can be used in all electric power service areas.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
TENA3-08HJ
TENA3-08HJC
TENA3-14HJ
TENA3-14HJC
TENA3-22HJ
TENA3-22HJC
TENA6-08J
TENA6-08JC
TENA6-14J
TENA6-14JC
TENA6-22J
TENA6-22JC
TENA6-30J
TENA6-30JC
TENA10-16HJ
TENA10-16HJC
TENA10-16J
TENA10-16JC
TENA10-18SJ
TENA10-18SJC
TENA10-24HJ
TENA10-24HJC
TENA10-24J
TENA10-24JC
TENA10-26SJ
TENA10-26SJC
TENA10-28HJ
TENA10-28HJC
TENA10-28J
TENA10-28JC
TENA10-34SJ
TENA10-34SJC
TENA10-36HJ
TENA10-36HJC
TENA10-36J
TENA10-36JC
TENA10-42SJ
TENA10-42SJC
TENA10-44HJ
TENA10-44HJC
TENA10-44J
TENA10-44JC
TENA10-50SJ
TENA10-50SJC
TENA15-16HJ
TENA15-16HJC
TENA15-16J
TENA15-16JC
TENA15-18SJ
TENA15-18SJC
TENA15-24HJ
TENA15-24HJC
TENA15-24J
TENA15-24JC
TENA15-26SJ
TENA15-26SJC
TENA15-28HJ
TENA15-28HJC
TENA15-28J
TENA15-28JC
Part NumberVolume DiscountDays to Shipวันจัดส่งElectric light distribution board branch circuit number Electric light distribution board main breaker model Electric light distribution board main breaker rated current
(A)
Paint Type Dimension (width)
(mm)
Dimension (vertical)
(mm)
Dimension (depth)
(mm)
8 Day(s) or more 8GE58NA30Light BeigeTenant electric light distribution board (H type)500800200
8 Day(s) or more 8GE58NA30CreamTenant electric light distribution board (H type)500800200
8 Day(s) or more 14GE58NA30Light BeigeTenant electric light distribution board (H type)500900200
8 Day(s) or more 14GE58NA30CreamTenant electric light distribution board (H type)500900200
8 Day(s) or more 22GE108NA30Light BeigeTenant electric light distribution board (H type)5001000200
8 Day(s) or more 22GE108NA30CreamTenant electric light distribution board (H type)5001000200
8 Day(s) or more 8GE68NA60Light BeigeTenant electric light distribution board500900200
8 Day(s) or more 8GE68NA60CreamTenant electric light distribution board500900200
8 Day(s) or more 14GE68NA60Light BeigeTenant electric light distribution board5001000200
8 Day(s) or more 14GE68NA60CreamTenant electric light distribution board5001000200
8 Day(s) or more 22GE68NA60Light BeigeTenant electric light distribution board5001100200
8 Day(s) or more 22GE68NA60CreamTenant electric light distribution board5001100200
8 Day(s) or more 30GE108NA60Light BeigeTenant electric light distribution board5001200200
8 Day(s) or more 30GE108NA60CreamTenant electric light distribution board5001200200
8 Day(s) or more 16GE108NA100Light BeigeTenant electric light distribution board (H type)5001000200
8 Day(s) or more 16GE108NA100CreamTenant electric light distribution board (H type)5001000200
8 Day(s) or more 16GE108NA100Light BeigeTenant electric light distribution board5001100200
8 Day(s) or more 16GE108NA100CreamTenant electric light distribution board5001100200
8 Day(s) or more 18GE108NA100Light BeigeTenant electric light distribution board (S type)500800200
8 Day(s) or more 18GE108NA100CreamTenant electric light distribution board (S type)500800200
8 Day(s) or more 24GE108NA100Light BeigeTenant electric light distribution board (H type)5001100200
8 Day(s) or more 24GE108NA100CreamTenant electric light distribution board (H type)5001100200
8 Day(s) or more 24GE108NA100Light BeigeTenant electric light distribution board5001200200
8 Day(s) or more 24GE108NA100CreamTenant electric light distribution board5001200200
8 Day(s) or more 26GE108NA100Light BeigeTenant electric light distribution board (S type)500900200
8 Day(s) or more 26GE108NA100CreamTenant electric light distribution board (S type)500900200
8 Day(s) or more 28GE108NA100Light BeigeTenant electric light distribution board (H type)5001200200
8 Day(s) or more 28GE108NA100CreamTenant electric light distribution board (H type)5001200200
8 Day(s) or more 28GE108NA100Light BeigeTenant electric light distribution board5001300200
8 Day(s) or more 28GE108NA100CreamTenant electric light distribution board5001300200
8 Day(s) or more 34GE108NA100Light BeigeTenant electric light distribution board (S type)5001000200
8 Day(s) or more 34GE108NA100CreamTenant electric light distribution board (S type)5001000200
8 Day(s) or more 36GE108NA100Light BeigeTenant electric light distribution board (H type)5001300200
8 Day(s) or more 36GE108NA100CreamTenant electric light distribution board (H type)5001300200
8 Day(s) or more 36GE108NA100Light BeigeTenant electric light distribution board5001400200
8 Day(s) or more 36GE108NA100CreamTenant electric light distribution board5001400200
8 Day(s) or more 42GE108NA100Light BeigeTenant electric light distribution board (S type)5001100200
8 Day(s) or more 42GE108NA100CreamTenant electric light distribution board (S type)5001100200
8 Day(s) or more 44GE158NA100Light BeigeTenant electric light distribution board (H type)5001400200
8 Day(s) or more 44GE158NA100CreamTenant electric light distribution board (H type)5001400200
8 Day(s) or more 44GE158NA100Light BeigeTenant electric light distribution board5001500200
8 Day(s) or more 44GE158NA100CreamTenant electric light distribution board5001500200
8 Day(s) or more 50GE158NA100Light BeigeTenant electric light distribution board (S type)5001200200
8 Day(s) or more 50GE158NA100CreamTenant electric light distribution board (S type)5001200200
8 Day(s) or more 16GE158NA150Light BeigeTenant electric light distribution board (H type)5001000200
8 Day(s) or more 16GE158NA150CreamTenant electric light distribution board (H type)5001000200
8 Day(s) or more 16GE158NA150Light BeigeTenant electric light distribution board5001100200
8 Day(s) or more 16GE158NA150CreamTenant electric light distribution board5001100200
8 Day(s) or more 18GE158NA150Light BeigeTenant electric light distribution board (S type)500800200
8 Day(s) or more 18GE158NA150CreamTenant electric light distribution board (S type)500800200
8 Day(s) or more 24GE158NA150Light BeigeTenant electric light distribution board (H type)5001100200
8 Day(s) or more 24GE158NA150CreamTenant electric light distribution board (H type)5001100200
8 Day(s) or more 24GE158NA150Light BeigeTenant electric light distribution board5001200200
8 Day(s) or more 24GE158NA150CreamTenant electric light distribution board5001200200
8 Day(s) or more 26GE158NA150Light BeigeTenant electric light distribution board (S type)500900200
8 Day(s) or more 26GE158NA150CreamTenant electric light distribution board (S type)500900200
8 Day(s) or more 28GE158NA150Light BeigeTenant electric light distribution board (H type)5001200200
8 Day(s) or more 28GE158NA150CreamTenant electric light distribution board (H type)5001200200
8 Day(s) or more 28GE158NA150Light BeigeTenant electric light distribution board5001300200
8 Day(s) or more 28GE158NA150CreamTenant electric light distribution board5001300200

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Electric light distribution board, number of spare spaces 0 Electric light distribution board main breaker lead number(P) 3 Type Tenant electric light distribution board

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)