• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

I-saver circuit breaker panel for tenant

I-saver circuit breaker panel for tenant

Comes with watt-hour meter attachment space and meter windows. Can be used in all electric power service areas.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
TPEN3-08HJ
TPEN3-08HJC
TPEN3-14HJ
TPEN3-14HJC
TPEN3-22HJ
TPEN3-22HJC
TPEN6-08J
TPEN6-08JC
TPEN6-14J
TPEN6-14JC
TPEN6-22J
TPEN6-22JC
TPEN6-30J
TPEN6-30JC
TPEN10-16HJ
TPEN10-16HJC
TPEN10-16J
TPEN10-16JC
TPEN10-18SJ
TPEN10-18SJC
TPEN10-24HJ
TPEN10-24HJC
TPEN10-24J
TPEN10-24JC
TPEN10-26SJ
TPEN10-26SJC
TPEN10-28HJ
TPEN10-28HJC
TPEN10-28J
TPEN10-28JC
TPEN10-34SJ
TPEN10-34SJC
TPEN10-36HJ
TPEN10-36HJC
TPEN10-36J
TPEN10-36JC
TPEN10-42SJ
TPEN10-42SJC
TPEN10-44HJ
TPEN10-44HJC
TPEN10-44J
TPEN10-44JC
TPEN10-50SJ
TPEN10-50SJC
TPEN15-16HJ
TPEN15-16HJC
TPEN15-16J
TPEN15-16JC
TPEN15-18SJ
TPEN15-18SJC
TPEN15-24HJ
TPEN15-24HJC
TPEN15-24J
TPEN15-24JC
TPEN15-26SJ
TPEN15-26SJC
TPEN15-28HJ
TPEN15-28HJC
TPEN15-28J
TPEN15-28JC
Part NumberVolume DiscountDays to Shipวันจัดส่งElectric light distribution board branch circuit number Electric light distribution board main breaker model Electric light distribution board main breaker rated current
(A)
Paint Type Dimension (width)
(mm)
Dimension (vertical)
(mm)
Dimension (depth)
(mm)
8 Day(s) or more 8GE58NA30Light BeigeTenant electric light distribution board (H type)500800200
8 Day(s) or more 8GE58NA30CreamTenant electric light distribution board (H type)500800200
8 Day(s) or more 14GE58NA30Light BeigeTenant electric light distribution board (H type)500900200
8 Day(s) or more 14GE58NA30CreamTenant electric light distribution board (H type)500900200
8 Day(s) or more 22GE58NA30Light BeigeTenant electric light distribution board (H type)5001000200
8 Day(s) or more 22GE58NA30CreamTenant electric light distribution board (H type)5001000200
8 Day(s) or more 8GE68NA60Light BeigeTenant electric light distribution board500900200
8 Day(s) or more 8GE68NA60CreamTenant electric light distribution board500900200
8 Day(s) or more 14GE68NA60Light BeigeTenant electric light distribution board5001000200
8 Day(s) or more 14GE68NA60CreamTenant electric light distribution board5001000200
8 Day(s) or more 22GE68NA60Light BeigeTenant electric light distribution board5001100200
8 Day(s) or more 22GE68NA60CreamTenant electric light distribution board5001100200
8 Day(s) or more 30GE68NA60Light BeigeTenant electric light distribution board5001200200
8 Day(s) or more 30GE68NA60CreamTenant electric light distribution board5001200200
8 Day(s) or more 16GE108NA100Light BeigeTenant electric light distribution board (H type)5001000200
8 Day(s) or more 16GE108NA100CreamTenant electric light distribution board (H type)5001000200
8 Day(s) or more 16GE108NA100Light BeigeTenant electric light distribution board5001100200
8 Day(s) or more 16GE108NA100CreamTenant electric light distribution board5001100200
8 Day(s) or more 18GE108NA100Light BeigeTenant electric light distribution board (S type)500800200
8 Day(s) or more 18GE108NA100CreamTenant electric light distribution board (S type)500800200
8 Day(s) or more 24GE108NA100Light BeigeTenant electric light distribution board (H type)5001100200
8 Day(s) or more 24GE108NA100CreamTenant electric light distribution board (H type)5001100200
8 Day(s) or more 24GE108NA100Light BeigeTenant electric light distribution board5001200200
8 Day(s) or more 24GE108NA100CreamTenant electric light distribution board5001200200
8 Day(s) or more 26GE108NA100Light BeigeTenant electric light distribution board (S type)500900200
8 Day(s) or more 26GE108NA100CreamTenant electric light distribution board (S type)500900200
8 Day(s) or more 28GE108NA100Light BeigeTenant electric light distribution board (H type)5001200200
8 Day(s) or more 28GE108NA100CreamTenant electric light distribution board (H type)5001200200
8 Day(s) or more 28GE108NA100Light BeigeTenant electric light distribution board5001300200
8 Day(s) or more 28GE108NA100CreamTenant electric light distribution board5001300200
8 Day(s) or more 34GE108NA100Light BeigeTenant electric light distribution board (S type)5001000200
8 Day(s) or more 34GE108NA100CreamTenant electric light distribution board (S type)5001000200
8 Day(s) or more 36GE108NA100Light BeigeTenant electric light distribution board (H type)5001300200
8 Day(s) or more 36GE108NA100CreamTenant electric light distribution board (H type)5001300200
8 Day(s) or more 36GE108NA100Light BeigeTenant electric light distribution board5001400200
8 Day(s) or more 36GE108NA100CreamTenant electric light distribution board5001400200
8 Day(s) or more 42GE108NA100Light BeigeTenant electric light distribution board (S type)5001100200
8 Day(s) or more 42GE108NA100CreamTenant electric light distribution board (S type)5001100200
8 Day(s) or more 44GE108NA100Light BeigeTenant electric light distribution board (H type)5001400200
8 Day(s) or more 44GE108NA100CreamTenant electric light distribution board (H type)5001400200
8 Day(s) or more 44GE108NA100Light BeigeTenant electric light distribution board5001500200
8 Day(s) or more 44GE108NA100CreamTenant electric light distribution board5001500200
8 Day(s) or more 50GE108NA100Light BeigeTenant electric light distribution board (S type)5001200200
8 Day(s) or more 50GE108NA100CreamTenant electric light distribution board (S type)5001200200
8 Day(s) or more 16GE158NA150Light BeigeTenant electric light distribution board (H type)5001000200
8 Day(s) or more 16GE158NA150CreamTenant electric light distribution board (H type)5001000200
8 Day(s) or more 16GE158NA150Light BeigeTenant electric light distribution board5001100200
8 Day(s) or more 16GE158NA150CreamTenant electric light distribution board5001100200
8 Day(s) or more 18GE158NA150Light BeigeTenant electric light distribution board (S type)500800200
8 Day(s) or more 18GE158NA150CreamTenant electric light distribution board (S type)500800200
8 Day(s) or more 24GE158NA150Light BeigeTenant electric light distribution board (H type)5001100200
8 Day(s) or more 24GE158NA150CreamTenant electric light distribution board (H type)5001100200
8 Day(s) or more 24GE158NA150Light BeigeTenant electric light distribution board5001200200
8 Day(s) or more 24GE158NA150CreamTenant electric light distribution board5001200200
8 Day(s) or more 26GE158NA150Light BeigeTenant electric light distribution board (S type)500900200
8 Day(s) or more 26GE158NA150CreamTenant electric light distribution board (S type)500900200
8 Day(s) or more 28GE158NA150Light BeigeTenant electric light distribution board (H type)5001200200
8 Day(s) or more 28GE158NA150CreamTenant electric light distribution board (H type)5001200200
8 Day(s) or more 28GE158NA150Light BeigeTenant electric light distribution board5001300200
8 Day(s) or more 28GE158NA150CreamTenant electric light distribution board5001300200

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Electric light distribution board, number of spare spaces 0 Electric light distribution board main breaker lead number(P) 3 Type Tenant electric light distribution board

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)