• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Slim saver lighting and power mixed circuit breaker panel for tenant

Slim saver lighting and power mixed circuit breaker panel for tenant

Can house WHM single-phase (three-phase) 3-wire connections of up to 120A in all electric power service areas.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
ENAPA1012-1004-TJ
ENAPA1012-1004-TJC
ENAPA1015-1005-TJ
ENAPA1015-1005-TJC
ENAPA1018-1006-TJ
ENAPA1018-1006-TJC
ENAPA1022-1007-TJ
ENAPA1022-1007-TJC
ENAPA1026-1008-TJ
ENAPA1026-1008-TJC
ENAPA1512-1504-TJ
ENAPA1512-1504-TJC
ENAPA1515-1505-TJ
ENAPA1515-1505-TJC
ENAPA1518-1506-TJ
ENAPA1518-1506-TJC
ENAPA1522-1507-TJ
ENAPA1522-1507-TJC
ENAPA1526-1508-TJ
ENAPA1526-1508-TJC
ENAPA615-605-TJ
ENAPA615-605-TJC
ENAPA623-607-TJ
ENAPA623-607-TJC
ENAPA627-609-TJ
ENAPA627-609-TJC
NLAPA1012-1004-TJ
NLAPA1012-1004-TJC
NLAPA1015-1005-TJ
NLAPA1015-1005-TJC
NLAPA1018-1006-TJ
NLAPA1018-1006-TJC
NLAPA1022-1007-TJ
NLAPA1022-1007-TJC
NLAPA1026-1008-TJ
NLAPA1026-1008-TJC
NLAPA1512-1504-TJ
NLAPA1512-1504-TJC
NLAPA1515-1505-TJ
NLAPA1515-1505-TJC
NLAPA1518-1506-TJ
NLAPA1518-1506-TJC
NLAPA1522-1507-TJ
NLAPA1522-1507-TJC
NLAPA1526-1508-TJ
NLAPA1526-1508-TJC
NLAPA615-605-TJ
NLAPA615-605-TJC
NLAPA623-607-TJ
NLAPA623-607-TJC
NLAPA627-609-TJ
NLAPA627-609-TJC
Part NumberVolume DiscountDays to Shipวันจัดส่งElectric light distribution board branch circuit number Electric light distribution board main breaker model Electric light distribution board main breaker rated current
(A)
Paint Power distribution board branch circuit number Power distribution board main breaker model Power distribution board main breaker rated current
(A)
Dimension (width)
(mm)
Dimension (vertical)
(mm)
Dimension (depth)
(mm)
8 Day(s) or more 12GE108NA100Light Beige4GE103A1006001200200
8 Day(s) or more 12GE108NA100Cream4GE103A1006001200200
8 Day(s) or more 15GE108NA100Light Beige5GE103A1006001300200
8 Day(s) or more 15GE108NA100Cream5GE103A1006001300200
8 Day(s) or more 18GE108NA100Light Beige6GE103A1006001400200
8 Day(s) or more 18GE108NA100Cream6GE103A1006001400200
8 Day(s) or more 22GE108NA100Light Beige7GE103A1006001500200
8 Day(s) or more 22GE108NA100Cream7GE103A1006001500200
8 Day(s) or more 26GE158NA100Light Beige8GE103A1006001600200
8 Day(s) or more 26GE158NA100Cream8GE103A1006001600200
8 Day(s) or more 12GE158NA150Light Beige4GE153A1506001200200
8 Day(s) or more 12GE158NA150Cream4GE153A1506001200200
8 Day(s) or more 15GE158NA150Light Beige5GE153A1506001300200
8 Day(s) or more 15GE158NA150Cream5GE153A1506001300200
8 Day(s) or more 18GE158NA150Light Beige6GE153A1506001400200
8 Day(s) or more 18GE158NA150Cream6GE153A1506001400200
8 Day(s) or more 22GE158NA150Light Beige7GE153A1506001500200
8 Day(s) or more 22GE158NA150Cream7GE153A1506001500200
8 Day(s) or more 26GE228NA150Light Beige8GE153A1506001600200
8 Day(s) or more 26GE228NA150Cream8GE153A1506001600200
8 Day(s) or more 15GE68NA60Light Beige5GE63A606001200200
8 Day(s) or more 15GE68NA60Cream5GE63A606001200200
8 Day(s) or more 23GE68NA60Light Beige7GE63A606001400200
8 Day(s) or more 23GE68NA60Cream7GE63A606001400200
8 Day(s) or more 27GE108NA60Light Beige9GE63A606001500200
8 Day(s) or more 27GE108NA60Cream9GE63A606001500200
8 Day(s) or more 12NE108NA100Light Beige4NE103A1006001200200
8 Day(s) or more 12NE108NA100Cream4NE103A1006001200200
8 Day(s) or more 15NE108NA100Light Beige5NE103A1006001300200
8 Day(s) or more 15NE108NA100Cream5NE103A1006001300200
8 Day(s) or more 18NE108NA100Light Beige6NE103A1006001400200
8 Day(s) or more 18NE108NA100Cream6NE103A1006001400200
8 Day(s) or more 22NE108NA100Light Beige7NE103A1006001500200
8 Day(s) or more 22NE108NA100Cream7NE103A1006001500200
8 Day(s) or more 26NE158NA100Light Beige8NE103A1006001600200
8 Day(s) or more 26NE158NA100Cream8NE103A1006001600200
8 Day(s) or more 12NE158NA150Light Beige4NE153A1506001200200
8 Day(s) or more 12NE158NA150Cream4NE153A1506001200200
8 Day(s) or more 15NE158NA150Light Beige5NE153A1506001300200
8 Day(s) or more 15NE158NA150Cream5NE153A1506001300200
8 Day(s) or more 18NE158NA150Light Beige6NE153A1506001400200
8 Day(s) or more 18NE158NA150Cream6NE153A1506001400200
8 Day(s) or more 22NE158NA150Light Beige7NE153A1506001500200
8 Day(s) or more 22NE158NA150Cream7NE153A1506001500200
8 Day(s) or more 26NE228NA150Light Beige8NE153A1506001600200
8 Day(s) or more 26NE228NA150Cream8NE153A1506001600200
8 Day(s) or more 15NE68NA60Light Beige5NE63A606001200200
8 Day(s) or more 15NE68NA60Cream5NE63A606001200200
8 Day(s) or more 23NE68NA60Light Beige7NE63A606001400200
8 Day(s) or more 23NE68NA60Cream7NE63A606001400200
8 Day(s) or more 27NE108NA60Light Beige9NE63A606001500200
8 Day(s) or more 27NE108NA60Cream9NE63A606001500200

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Electric light distribution board main breaker lead number(P) 3 Power distribution board main breaker lead number(P) 3 Type Electric light / power distribution board
Type Tenant electric light / power mixed distribution board

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)