• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Slim saver CAN electric lighting circuit breaker panel.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
CNA3-04J
CNA3-04JC
CNA3-06J
CNA3-06JC
CNA3-08J
CNA3-08JC
CNA3-10J
CNA3-10JC
CNA3-12J
CNA3-12JC
CNA3-14J
CNA3-14JC
CNA6-06J
CNA6-06JC
CNA6-08J
CNA6-08JC
CNA6-10J
CNA6-10JC
CNA6-12J
CNA6-12JC
CNA6-14J
CNA6-14JC
CNA6-16J
CNA6-16JC
CNA6-18J
CNA6-18JC
CNA6-20J
CNA6-20JC
CNA6-22J
CNA6-22JC
Part NumberVolume DiscountDays to Shipวันจัดส่งElectric light distribution board branch circuit number Electric light distribution board, number of spare spaces Electric light distribution board main breaker model Electric light distribution board main breaker rated current
(A)
Paint Dimension (width)
(mm)
Dimension (vertical)
(mm)
Dimension (depth)
(mm)
8 Day(s) or more 44NK58N30Light Beige500400120
8 Day(s) or more 44NK58N30Cream500400120
8 Day(s) or more 62NK58N30Light Beige500400120
8 Day(s) or more 62NK58N30Cream500400120
8 Day(s) or more 80NK58N30Light Beige500400120
8 Day(s) or more 80NK58N30Cream500400120
8 Day(s) or more 104NK58N30Light Beige500500120
8 Day(s) or more 104NK58N30Cream500500120
8 Day(s) or more 122NK58N30Light Beige500500120
8 Day(s) or more 122NK58N30Cream500500120
8 Day(s) or more 140NK58N30Light Beige500500120
8 Day(s) or more 140NK58N30Cream500500120
8 Day(s) or more 62NK68N60Light Beige500400120
8 Day(s) or more 62NK68N60Cream500400120
8 Day(s) or more 80NK68N60Light Beige500400120
8 Day(s) or more 80NK68N60Cream500400120
8 Day(s) or more 104NK68N60Light Beige500500120
8 Day(s) or more 104NK68N60Cream500500120
8 Day(s) or more 122NK68N60Light Beige500500120
8 Day(s) or more 122NK68N60Cream500500120
8 Day(s) or more 140NK68N60Light Beige500500120
8 Day(s) or more 140NK68N60Cream500500120
8 Day(s) or more 166NK68N60Light Beige500600120
8 Day(s) or more 166NK68N60Cream500600120
8 Day(s) or more 184NK68N60Light Beige500600120
8 Day(s) or more 184NK68N60Cream500600120
8 Day(s) or more 202NK68N60Light Beige500600120
8 Day(s) or more 202NK68N60Cream500600120
8 Day(s) or more 220NK68N60Light Beige500600120
8 Day(s) or more 220NK68N60Cream500600120

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Electric light distribution board main breaker lead number(P) 3 Type Electric light distribution board Type CAN electric light distribution board

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)