• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Outlet board

Outlet board

An outlet panel for supplying power to production equipment and machinery equipment peripherals.

[Features]
· The design features minimal handle protrusion, which is useful for preventing misoperation.
· Since the outlet part is attached to an iron board, removing the cover is easy and workability is excellent.
· Outlets for light (hanging type 2P125V) and for power (hanging type 3P250V) are employed.
· Upward and downward changes to the positions of the incoming/outgoing lines can be made easily.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
CLE151L-201PC
CLE151L-301PC
CLE152L-1C
CLE152L-202PC
CLE152LC
CLE154L-1C
CLE201PC
CLE202P-1C
CLE202PC
CLE204P-1C
CLE301PC
CLE302P-1C
CLE304P-1C
CLN151L-201PC
CLN151L-301PC
CLN151LC
CLN152L-1C
CLN152L-202PC
CLN152L-302PC
CLN152LC
CLN154L-1C
CLN201PC
CLN202P-1C
CLN202PC
CLN204P-1C
CLN301PC
CLN302P-1C
CLN302PC
CLN304P-1C
Part NumberVolume DiscountDays to Shipวันจัดส่งBreaker model The number of breaker leads
(P)
Breaker rated current
(A)
Number of breakers Number of outlet leads
(P)
Outlet rated current
(A)
Number of outlet openings Dimension (width)
(mm)
Dimension (vertical)
(mm)
Dimension (depth)
(mm)
8 Day(s) or more GE52C, GE53C2, 320(2P), 30(3P)22, 315(2P), 20(3P)220030080
8 Day(s) or more GE52C, GE53C2, 320(2P), 30(3P)22, 315(2P), 20(3P)220030080
8 Day(s) or more GE52C2202215220030080
8 Day(s) or more GE52C, GE53C2, 320(2P), 30(3P)22, 315(2P), 20(3P)420040080
8 Day(s) or more GE52C2201215210040080
8 Day(s) or more GE52C2202215420040080
8 Day(s) or more GE53C3301320110030080
8 Day(s) or more GE53C3302320220030080
8 Day(s) or more GE53C3301320210040080
8 Day(s) or more GE53C3302320420040080
8 Day(s) or more GE53C3301330110030080
8 Day(s) or more GE53C3302330220030080
8 Day(s) or more GE53C3302330420040080
8 Day(s) or more NE52C, NE53C2, 320(2P), 30(3P)22, 315(2P), 20(3P)220030080
8 Day(s) or more NE52C, NE53C2, 320(2P), 30(3P)22, 315(2P), 30(3P)220030080
8 Day(s) or more NE52C2201215110030080
8 Day(s) or more NE52C2202215220030080
8 Day(s) or more NE52C, NE53C2, 320(2P), 30(3P)22, 315(2P), 20(3P)420040080
8 Day(s) or more NE52C, NE53C2, 320(2P), 30(3P)22, 315(2P), 20(3P)420040080
8 Day(s) or more NE52C2201215210040080
8 Day(s) or more NE52C2202215420040080
8 Day(s) or more NE53C3301320110030080
8 Day(s) or more NE53C3302320220030080
8 Day(s) or more NE53C3301320210040080
8 Day(s) or more NE53C3302320420040080
8 Day(s) or more NE53C3301330110030080
8 Day(s) or more NE53C3302330220030080
8 Day(s) or more NE53C3301330210040080
8 Day(s) or more NE53C3302330420040080

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Outlet shape Hook type ground lead included Paint Cream Indoor/outdoor specification For Indoor Use

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)