• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Pull-switch board with SPD

Pull-switch board with SPD

In response to increased lightning damage, eliminates lightning surges caused by lighting induced by direct hits of lightning.

[Features]
· Recommended for the service entrances of large apartments, etc., since it is capable of protection against lightning surges at the service part. Equipped with a JIS class I compatible SPD that enables lightning protection performance of 25kA.
· Drastic space saving is implemented by employing a plug-in structure service part.
· The breaker employs a plug-in structure.
· Capacity changes and breaker replacements can be carried out easily.
· Can be changed to a cabinet for outdoors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
PKE-61-SD1J
PKE-61-SD2J
PKE-101-SD1J
PKE-101-SD2J
PKE-201-SD1J
PKE-201-SD2J
PKN-61-SD1J
PKN-61-SD2J
PKN-101-SD1J
PKN-101-SD2J
PKN-201-SD1J
PKN-201-SD2J
Part NumberVolume DiscountDays to Shipวันจัดส่งBreaker model Breaker rated current
(A)
SPD Dimension (width)
(mm)
Dimension (vertical)
(mm)
Dimension (depth)
(mm)
SPD breaker Model SPD breaker lead number
(P)
SPD breaker rated current
(A)
8 Day(s) or more GE63APL60Class I SPD LD-22E x 3 Iimp 25 kA + cap type SPD500900200NE223PL3225
8 Day(s) or more GE63APL60Class II SPD GL-L2F x 6 Imax 20 kA500900200NE53APL350
Quote GE103APL100Class I SPD LD-22E x 3 Iimp 25 kA + cap type SPD500900200NE223PL3225
8 Day(s) or more GE103APL100Class II SPD GL-L2F x 6 Imax 20 kA500900200NE53APL350
Quote GE223PL200Class I SPD LD-22E x 3 Iimp 25 kA + cap type SPD500900200NE223PL3225
8 Day(s) or more GE223PL200Class II SPD GL-L2F x 6 Imax 20 kA500900200NE53APL350
Quote NE63APL60Class I SPD LD-22E x 3 Iimp 25 kA + cap type SPD500900200NE223PL3225
8 Day(s) or more NE63APL60Class II SPD GL-L2F x 6 Imax 20 kA500900200NE53APL350
Quote NE103APL100Class I SPD LD-22E x 3 Iimp 25 kA + cap type SPD500900200NE223PL3225
8 Day(s) or more NE103APL100Class II SPD GL-L2F x 6 Imax 20 kA500900200NE53APL350
Quote NE223PL200Class I SPD LD-22E x 3 Iimp 25 kA + cap type SPD500900200NE223PL3225
8 Day(s) or more NE223PL200Class II SPD GL-L2F x 6 Imax 20 kA500900200NE53APL350

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

The number of breaker leads(P) 3 Number of breakers 1 Paint Light Beige
Indoor/outdoor specification For Indoor Use

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)