• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

HSB Type Home Distribution Board

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
HSB2L-24
HSB2L-33
HSB2L-42
HSB2L-51
HSB2L-60
HSB3E-42
HSB3E-51
HSB3E-60
HSB3E-84
HSB3E-102
HSB3E-120
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of branch circuits Number of spare spaces Number of 2E circuits Wiring Method External dimension (horizontal)
(mm)
External dimension (vertical)
(mm)
External dimension (depth)
(mm)
7 Day(s) or more 240Single-Phase/Two-Wire Type32025075
3 Day(s) or more 330Single-Phase/Two-Wire Type32025075
4 Day(s) or more 420Single-Phase/Two-Wire Type32025075
7 Day(s) or more 510Single-Phase/Two-Wire Type32025075
7 Day(s) or more 600Single-Phase/Two-Wire Type32025075
4 Day(s) or more 421Single-phase three-wire model32025075
5 Day(s) or more 511Single-phase three-wire model32025075
5 Day(s) or more 601Single-phase three-wire model32025075
7 Day(s) or more 842Single-phase three-wire model41625075
4 Day(s) or more 1022Single-phase three-wire model41625075
7 Day(s) or more 1202Single-phase three-wire model41625075

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Trunk capacity(A) 30 Grounding Terminal 5 Outlets Panel rated current(A) 30
Door NA Material Plastic Limiter space NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)