• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

HP Type Home Distribution Board (HPAHSA)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
HSA2L-22
HSAT-40
HSAT-60
HSAT-L10
HSAT-L21
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of branch circuits Number of spare spaces Trunk capacity
(A)
Number of 2E circuits Grounding Terminal Wiring Method External dimension (horizontal)
(mm)
External dimension (vertical)
(mm)
External dimension (depth)
(mm)
4 Day(s) or more 22302M5x2Single-Phase/Two-Wire Type29514553
4 Day(s) or more 40-4-Single-phase 2 / 3 wire model22514553
3 Day(s) or more 60-6-Single-phase 2 / 3 wire model29514553
4 Day(s) or more 20-1-Single-Phase/Two-Wire Type11512553
4 Day(s) or more 31-2-Single-phase 2 / 3 wire model22514553

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Panel rated current(A) 30 Door NA Material Plastic
Limiter space NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)