• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Multifunction IO Leak Clamp Meter

Multifunction IO Leak Clamp Meter

Includes a low-pass filter function that cuts out high frequencies such as inverter alternating current (mA/A). MAX/ MIN hold, data hold, backlight functions. ACV, DCV and resistance measurements are also possible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

DLC460F

 
Part Number
DLC460F
Part NumberVolume DiscountDays to Shipวันจัดส่งStandard
6 Day(s) or more CE

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Display Digital Measuring range [Voltage](V) 600 Measuring range [Current](A) 60.00/400.0
Measuring range [Resistance](Ω) 999.9

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)