• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Temperature sensor

Temperature sensor

Temperature sensors for Sanwa Electric Instrument products. Possible to choose each type of line shape, surface type, sheath type thermocouple and thermistor type, etc.

[Features]
· -20 to 200°C.
· -20 to 130°C: ±2°C.
· 130 to 200°C: ±4°C.
· Thermistor type.
· Sensor: ø2.5 × 31 mm.
· Approximate total length: 0.9 m.
· Compatible main body types.
· SP20, SP20C, CAM600S

PDF

Japanese Only

 
Part Number
K-8-250
K-8-300
K-8-500
K-8-650
K-8-800
K-250CD
K-250PC
T-THP
Part NumberVolume DiscountDays to Shipวันจัดส่งTemperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Sensor Type Overall Length
(m)
Name of conforming main unit Dimension (H)
(mm)
Dimension (W)
(mm)
8 Day(s) or more -50250Surface thermocouple type K1PC7000, PC710, PC720M, RD701, RD700, CD772Sensor part: 15Sensor part: 16
8 Day(s) or more -50300Sheath thermocouple type K1.2PC7000, PC710, PC720M, RD701, RD700, CD772Sensor part: φ3.1Sensor part: 150
8 Day(s) or more -50500Surface thermocouple type K1PC7000, PC710, PC720M, RD701, RD700, CD772Sensor part: 15Sensor part: 16
8 Day(s) or more -50650Flexible thermocouple type K1.4PC7000, PC710, PC720M, RD701, RD700, CD772Sensor part: φ1Sensor part: 300
8 Day(s) or more -50800Sheath thermocouple type K1.2PC7000, PC710, PC720M, RD701, RD700, CD772Sensor part: φ3.1Sensor part: 150
4 Day(s) or more -50250Linear thermocouple type K2PC7000, PC710, PC720M, RD701, RD700--
4 Day(s) or more -50250Linear thermocouple type K1PC7000, PC710, PC720M, RD701, RD700--
8 Day(s) or more -20200Thermistor type0.9SP20, SP20C, CAM600SSensor part: φ2.5Sensor part: 31

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Object of measurement Temperature

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)