• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Motor phase detector

Motor phase detector

Contact-type phase detector capable of discriminating motor rotation direction and checking the phase sequence (normal phase and reserved phase) and phase interruption of a three-phase electric circuit by manually turning the three-phase motor shaft of the target.

[Features]
· Contact-type phase detector capable of detecting rotation direction.
· A single unit that can detect both three-phase motor rotation direction and three-phase alternating current (contact-type).
· voltage phase detection and motor rotation direction detection use the same terminals, making connection simple.
· Notification by LED display when detecting phase interruption in voltage and motor connection.
· Checks can be performed just by turning the motor's axis by hand.
· 1/2 rotation

PDF

Japanese Only

 
Part Number
KS3
Part NumberVolume DiscountDays to Shipวันจัดส่งDimension (H)
(mm)
Dimension (W)
(mm)
Dimension (d)
(mm)
2 Day(s) or more 1287238

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Phase Detector Measurement type Alternating Current (AC) Measured AC voltage range (lower limit)(VAC) 75
Measured AC voltage range (upper limit)(VAC) 500 Measured AC frequency range (lower limit)(Hz) 40 Measured AC frequency range (upper limit)(Hz) 400
Power Supply Dry Cell Battery Battery drive time(h) 60 Representative Standard CE
Phase detector measurement items Three-phase motor rotation direction detection, three-phase AC voltage phase/open phase detection

Please check the type/dimensions/specifications of the part KS3 in the Motor phase detector series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน KS3 ในชุด Motor phase detector