• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PCLink 7 software for connection with a personal computer

PCLink 7 software for connection with a personal computer

Easier operation, higher visibility, and a refurbished GUI. New and enhanced features such as separated graphs, user restrictions, etc. Maximum 8ch data capture software. Windows8 compatible.

[Features]
· Automatically detects ports with a DMM inserted.
· Since the USB driver uses Windows standard specification drivers, no troublesome driver installation is necessary.
· The retrieval interval can be set to one second units.
· With the DMM measurement function, it can take as little as 0.2 to 0.3 seconds to retrieve data.
· Can set vertical/horizontal zoom, reading at the cursor position, and Y axis split, all while retrieving data.
· Allows automatic retrieval by setting a schedule.
· Alarm settings allow data to be saved into CSV files and sent by e-mail.
· Allows for data to be saved into CSV files with the date and time included.
· Multi-window, graphs separated by channel.
· Allows automatic e-mailing of measurement data.
· Allows limited operations depending on the user.
· Allows conditional recording by event

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

PC LINK7

 
Part Number
PC LINK7
Part NumberVolume DiscountDays to Shipวันจัดส่งSupported Models
2 Day(s) or more PC7000, PC720M, PC710, PC700, PC773, PC20, PC20TK

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part PC LINK7 in the PCLink 7 software for connection with a personal computer series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน PC LINK7 ในชุด PCLink 7 software for connection with a personal computer

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)