• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hybrid mini insulation resistance meter (3-range insulation resistance meter + clamp meter)

Hybrid mini insulation resistance meter (3-range insulation resistance meter + clamp meter)

50V/125V/250V 3-range pocket size.

[Features]
· 50V/125V/250V3-range pocket size.
· Pocket-sized compact and lightweight portable design.
· Insulation resistance meter is able to switch between three voltage measuring ranges.
· Clamp current measurement possible up to 100A for both AC and DC.
· The clamp sensor angle can be set between 0 and 180°.
· U-shaped with a thickness of 7 mm, clamp diameter ø10 mm.
· Capable of measuring up to AC/DC600V.
· Equipped with EL backlight

PDF

Japanese Only

 
Part Number
DG36A/C
Part NumberVolume DiscountDays to Shipวันจัดส่งDimension (H)
(mm)
Dimension (W)
(mm)
Dimension (d)
(mm)
Note
8 Day(s) or more 1307519.9Case Included

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Measurement display Digital Insulation resistance measuring range (upper limit)(mΩ) 40 Test voltage range (lower limit)(V) 50
Test voltage range (upper limit)(V) 250 Power Supply Dry Cell Battery Current measuring range (DC)(A) 100
Current measuring range (AC)(A) 100 Voltage measuring range (DC)(V) 600 Voltage measuring range (AC)(V) 600
Resistance measuring range(Ω) 40M

Please check the type/dimensions/specifications of the part DG36A/C in the Hybrid mini insulation resistance meter (3-range insulation resistance meter + clamp meter) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน DG36A/C ในชุด Hybrid mini insulation resistance meter (3-range insulation resistance meter + clamp meter)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)