• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Value Type USB Memory/USB2.0

Value Type USB Memory/USB2.0

A high-cost performance model using security software that employs "AES256bit," a secure encryption method. A simple design and easy-to-use value type USB memory.

[Features]
· For "security functions" but reasonable.
· Download and use two types of security software as needed.
· Equipped with a strap hole for preventing USB memory units from becoming lost. Can be used with any strap of your choice.
· Can be used with Windowsuser privileges, and so is recommended for use in companies and businesses.

PDF

Japanese Only

 
Part Number
MF-HMU216GWH
Part NumberVolume DiscountDays to Shipวันจัดส่งInterface External dimensions (WxDxH)
(mm)
2 Day(s) or more USB2.0/1.155x18x9

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type USB memory Capacity 16GB Color White

Please check the type/dimensions/specifications of the part MF-HMU216GWH in the Value Type USB Memory/USB2.0 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน MF-HMU216GWH ในชุด Value Type USB Memory/USB2.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)