• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Smartphone Touchpen (Long)

Smartphone Touchpen (Long)

Comfortable touch operation with a soft pen tip. A long smartphone touchpen which is easy to hold.

[Features]
· Long-type, easy to hold.
· A soft pen made of rubber, so you can use your device as if it were your own finger. Reduces fingerprints and keeps your screen clean.
· Comes with a strap that can be plugged into the earphone jack for touch and slide operations.
· Only supports models with ø3.5 mm earphone jack.
· When on a liquid crystal protective film, a rubbing noise may be generated during operation, or the reaction may be worse.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

P-TPLBK

 
Part Number
P-TPLBK
Part NumberVolume DiscountDays to Shipวันจัดส่งSize Material/material
2 Day(s) or more 115Pen tip: silicon rubber, main body: aluminum alloy

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Long Type Color Black

Please check the type/dimensions/specifications of the part P-TPLBK in the Smartphone Touchpen (Long) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน P-TPLBK ในชุด Smartphone Touchpen (Long)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)