A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
ZWX series / fanless multi output power supply
[Features]
· Since it is a fan-less power supply, you can choose the installation location.
· Wide operating ambient temperature for industrial equipment.
· As a multi-output power supply, it achieves high efficiency of 84%.
· The height that can be mounted on a 1U rack is 36 mm.
· Option with chassis cover available.
Part Number |
---|
ZWX180/A2 |
ZWX180/L1 |
ZWX240/A1 |
ZWX240/A2 |
ZWX240/L1 |
ZWX240/L2 |
ZWX300/A1 |
ZWX300/A2 |
ZWX300/L1 |
ZWX300/L2 |
Part Number | Volume Discount | Days to Ship | RoHS | Shape | Capacity (W) | Number of Channels | Dimension width (mm) | Dimension depth (mm) | Output voltage V4 (V) | Output voltage V5 (V) | Output voltage V6 (V) | Output current 1 (A) | Output current 2 (A) | Output current 3 (A) | Output current 4 (A) | Output current 5 (A) | Output current 6 (A) | Features | Remote logic |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Quote | Fully Compliant | [With Cover] With Cover | 90 | [Other] 5 | 94 | 210 | -12 | +5 | - | 6 | 5 | 6 | 0.2 | 1.4 | - | - | Reverse | ||
Quote | Fully Compliant | [Open frame] Circuit Board Type (with L Sheet Metal) | 90 | [Other] 5 | 94 | 210 | -12 | +5 | - | 6 | 5 | 6 | 0.2 | 1.4 | - | - | - | ||
Quote | Fully Compliant | [With Cover] With Cover | 120 | [Other] 5 | 106 | 225 | -12 | +5 | - | 7 | 6 | 8 | 0.2 | 1.4 | - | - | - | ||
Quote | Fully Compliant | [With Cover] With Cover | 120 | [Other] 5 | 106 | 225 | -12 | +5 | - | 7 | 6 | 8 | 0.2 | 1.4 | - | - | Reverse | ||
Quote | Fully Compliant | [Open frame] Circuit Board Type (with L Sheet Metal) | 120 | [Other] 5 | 106 | 225 | -12 | +5 | - | 7 | 6 | 8 | 0.2 | 1.4 | - | - | - | ||
Quote | Fully Compliant | [Open frame] Circuit Board Type (with L Sheet Metal) | 120 | [Other] 5 | 106 | 225 | -12 | +5 | - | 7 | 6 | 8 | 0.2 | 1.4 | - | L metal plate reverse type | Reverse | ||
Quote | Fully Compliant | [With Cover] With Cover | 150 | [Other] 6 | 118 | 250 | +12 | -12 | +5 | 10 | 6 | 4 | 8 | 0.2 | 1.4 | - | - | ||
Quote | Fully Compliant | [With Cover] With Cover | 150 | [Other] 6 | 118 | 250 | +12 | -12 | +5 | 10 | 6 | 4 | 8 | 0.2 | 1.4 | - | Reverse | ||
Quote | Fully Compliant | [Open frame] Circuit Board Type (with L Sheet Metal) | 150 | [Other] 6 | 118 | 250 | +12 | -12 | +5 | 10 | 6 | 4 | 8 | 0.2 | 1.4 | - | - | ||
Quote | Fully Compliant | [Open frame] Circuit Board Type (with L Sheet Metal) | 150 | [Other] 6 | 118 | 250 | +12 | -12 | +5 | 10 | 6 | 4 | 8 | 0.2 | 1.4 | L metal plate reverse type | Reverse |
Loading...
Number of Outputs | Multi | Input Voltage | AC-dedicated | Input/output terminal shape | Connector |
---|---|---|---|---|---|
Representative Standard | CE / UL / CUL / CSA | Dimension height(mm) | 36 | Output voltage V1(V) | 3.3 |
Output voltage V2(V) | +5 | Output voltage V3(V) | +12 | Input voltage range (AC)(V) | AC85 to 265 |
Protection function | Excess voltage protection, excess voltage protection |
How can we improve? ข้อเสนอแนะในการปรับปรุง
How can we improve? ข้อเสนอแนะในการปรับปรุง