• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

AC Adapter UI /UIA/UEA Series

AC Adapter UI /UIA/UEA Series
  • Volume Discount

[Features]
· AC inlet type (2 pins).
· Can be used internationally.
· IEC320 standard compliant.
· Certified to safety standards for multiple countries.
· Power 12 to 70W.
* The AC cord is sold separately.

PDF

Japanese Only

 
Part Number
UEA360-12-PL03B
UEA360-24-PL03B
UEA370-12-PL03B
UEA370-24-PL03B
UEA390-2437-PL03A
UI318-05-EIAJ-2
UI318-05-PL03B
UI318-12-EIAJ-4
UI318-12-PL03B
UI318-24-PL03B
UIA312-05-EIAJ-2
UIA312-05-PL03B
UIA312-12-EIAJ-4
UIA312-12-PL03B
UIA312-24-PL03B
UIA324-05-EIAJ-2
UIA324-05-PL03B
UIA324-12-EIAJ-4
UIA324-12-PL03B
UIA324-24-PL03B
UIA336-12-EIAJ-4
UIA336-12-PL03B
UIA336-24-PL03B
UIA345-12-EIAJ-4
UIA345-12-PL03B
UIA345-24-PL03B
UIA345-1530-PL03B
UIA345-1923-PL03B
Part NumberVolume DiscountDays to Shipวันจัดส่งOutput voltage DC
(V)
Output capacity
(A)
Output connector shape (Outer diameter x Internal diameter) DC-side plug standards Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
2 Day(s) or more 125.05.5 x 2.1mmPL03B113.55436.3
Same day 242.55.5 x 2.1mmPL03B113.55436.3
Available 2 Day(s) or more 126.05.5 x 2.1mmPL03B136.55730.5
Available 2 Day(s) or more 2435.5 x 2.1mmPL03B136.55730.5
Available 2 Day(s) or more 243.755.5 x 2.5mmPL03A136.55730.5
Available 2 Day(s) or more 534.0 x 1.7mmEIAJ-268.249.826.3
Available 2 Day(s) or more 535.5 x 2.1mmPL03B68.249.826.3
Available 2 Day(s) or more 121.55.5 x 3.3mmEIAJ-468.249.826.3
2 Day(s) or more 121.55.5 x 2.1mmPL03B68.249.826.3
2 Day(s) or more 240.755.5 x 2.1mmPL03B68.249.826.3
2 Day(s) or more 524.0 x 1.7mmEIAJ-268.249.826.3
2 Day(s) or more 525.5 x 2.1mmPL03B68.249.826.3
2 Day(s) or more 1215.5 x 3.3mmEIAJ-468.249.826.3
2 Day(s) or more 1215.5 x 2.1mmPL03B68.249.826.3
Same day 240.55.5 x 2.1mmPL03B68.249.826.3
2 Day(s) or more 544.0 x 1.7mmEIAJ-295.943.828.5
2 Day(s) or more 545.5 x 2.1mmPL03B95.943.828.5
2 Day(s) or more 1225.5 x 3.3mmEIAJ-495.943.828.5
Same day 1225.5 x 2.1mmPL03B95.943.828.5
2 Day(s) or more 2415.5 x 2.1mmPL03B95.943.828.5
2 Day(s) or more 1235.5 x 3.3mmEIAJ-495.943.828.5
Available 2 Day(s) or more 1235.5 x 2.1mmPL03B95.943.828.5
2 Day(s) or more 241.55.5 x 2.1mmPL03B95.943.828.5
Available 2 Day(s) or more 123.85.5 x 3.3mmEIAJ-495.943.828.5
Available 2 Day(s) or more 123.85.5 x 2.1mmPL03B95.943.828.5
Available 2 Day(s) or more 241.95.5 x 2.1mmPL03B95.943.828.5
Available 2 Day(s) or more 1535.5 x 2.1mmPL03B95.943.828.5
2 Day(s) or more 19.52.35.5 x 2.1mmPL03B95.943.828.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Input voltage AC(V) 100-240 Input power cable plug shape Other Output connector polarity (-) Outside
Representative Standard PSE Output connector tip shape Straight

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)