• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Wiring system (Harness device)【1-20 Pieces Per Package】

Wiring system (Harness device)
  • Volume Discount

Joint method for harness

[Features]
- It has become the standard for free access floor wiring.
· Harness plug and joint box for harness are also made by Meiko products. The harness plug is safe as it has an automatic locking mechanism.
· Patented wiring completion display function as standard.
· Allows for wired VVF wiring to be seen.
· The rating of the plug and joint box is also 20A allowing it to be used with confidence with a 20A circuit.
· The harness joint box is not only easy to connect to the harness plug but also has a structured pole arrangement that can not be connected with general-purpose plugs, so there is no worry that various loads will be used arbitrarily out of sight under the floor.
· When using the mounting base of the harness joint box, under floor space of 35 mm or more is required, and when not used, 30 mm or more is required.
· It is compatible with joint equipment for harnesses of each maker.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
MX0152-06
MX0152-07
MX0152-08
MZ6685
MZ6686
MZ6688-A
MZ6688-B
MZ6689-A
MZ6689-B
MZ6690
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งProduct name details Dimension (vertical)
(mm)
Dimension (width)
(mm)
Dimensions (height)
(mm)

20 Pieces Per Package

Available 6 Day(s) or more Marker pin (gold)---

20 Pieces Per Package

Available 48 Day(s) or more Marker pin (black)---

20 Pieces Per Package

Available 48 Day(s) or more Marker pin (silver)---
Available 6 Day(s) or more Harness dust-proof cover (10 pieces per pack)16.825.67

20 Pieces Per Package

6 Day(s) or more Three-core wire crimp terminal (2 mm2/20 set) with insulation cover20.444.513.6
Available 6 Day(s) or more Joint box mount cover for 2 branches/VVF7820029.5
Quote Joint box mounting for 2 branches/VVF (with mount screws)841406
Available 6 Day(s) or more Joint box mount cover for 4 branches200178.529.5
Quote Joint box mounting for 4 branches (with mount screws)1081246

20 Pieces Per Package

Quote Dustproof cover for VVF15.521.56.5