• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

For equipping [embedded plug]

For equipping [embedded plug]
  • Volume Discount

General wiring equipment for medical facilities (stopper type / hook type)

[Features]
· Not for JIS "Medical" use.
· Please use for things other than "medical".
· The lead wire is rivet caulked for more reliable ground contact (length of 150 mm, width of 2 mm2).
· Separating by color according to the power supply type of general wiring equipment is recommended for medical facilities.

PDF

Japanese Only

Part Number
ML1249C-1
ML1249M-1
ML1249R-1
ML1249WW-1
ML1283C-1
ML1283M-1
ML1283R-1
ML1283WW-1
Part NumberVolume DiscountDays to Shipวันจัดส่งOutlet shape Number of outlet openings Main Body Color External dimensions
(mm)
Connection (wiring) method Note
Available Quote Removal prevention grounded outlet1Chocolate44.6x22.7x34.7ML terminalWith ground lead wire
Available Quote Removal prevention grounded outlet1Green44.6x22.7x34.7ML terminalWith ground lead wire
Available Quote Removal prevention grounded outlet1Red44.6x22.7x34.7ML terminalWith ground lead wire
Available 2 Day(s) or more Removal prevention grounded outlet1White44.6x22.7x34.7ML terminalWith ground lead wire
Available Quote Removal prevention ground double outlet2Chocolate112x46x34ML terminalWith ground lead wire
Available Quote Removal prevention ground double outlet2Green112x46x34ML terminalWith ground lead wire
Available Quote Removal prevention ground double outlet2Red112x46x34ML terminalWith ground lead wire
2 Day(s) or more Removal prevention ground double outlet2White112x46x34ML terminalWith ground lead wire

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Rated Voltage(V) 125 Rated Current(A) 15

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)