• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

ML grounded outlet, ML pull-out grounded outlet

ML grounded outlet, ML pull-out grounded outlet
  • Volume Discount

ML grounding receptacle ML stopper ground outlet

PDF

Japanese Only

Part Number
ML1214T14W
ML1214T15W
ML1244T14W
ML1249T14W
ML1253T01W
ML1274T14W
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSOutlet shape Number of outlet openings Mounting Hole External dimensions
(mm)
Connection (wiring) method Note
Available 2 Day(s) or more -A-31M360x30x30.2ML terminalGround 2P, ground terminal is a screw terminal
Available Quote 10A-31φ3.560x30x30.2ML terminalGround 2P, ground terminal is a screw terminal
Available Quote 10A-31M360x30x30.2ML terminalGround 2P, ground terminal is an ML terminal
2 Day(s) or more -Retaining Ground Outlet for Equipment1M360x30x34.7ML terminalGround 2P, with feed
2 Day(s) or more 10Retaining Ground Outlet for Equipment25 × 12 ellipse94.4x40x28.5ML terminalGrounding 2P
Available Quote -A-31M360x30x34.7ML terminalGround 2P, with feed

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Rated Voltage(V) 125 Rated Current(A) 15 Mounting Method For embedding in equipment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)