• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Plated Flat Stranded Wire TBC

Plated Flat Stranded Wire TBC

[Features]
・Flat stranded copper wire provides excellent flexibility as an electric conductor that requires flexibility, which makes it suitable for attaching movable parts to a device, connection of equipment, use as grounding wire, and so on.

PDF

Japanese Only

Part Number
TBC-5.5SQ-10
TBC-8SQ-10
TBC-14SQ-10
TBC-22SQ-10
TBC-38SQ-10
TBC-60SQ-10
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSConductor Cross Section
(mm2)
Finished outer diameter
(mm)
Conductor configuration
(Units/mm)
Material
Same day -5.512x1.5490/0.12Tin Plated Copper wire
Same day -815x1.5716/0.12Tin Plated Copper wire
Same day -1420x2.01248/0.12Tin Plated Copper wire
8 Day(s) or more 102225x2.51944/0.12Tin Plated Copper wire
8 Day(s) or more 103835x3.23344/0.12Tin Plated Copper wire
8 Day(s) or more 106040x5.05250/0.12Tin Plated Copper wire

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Overall Length(m) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)