• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Circular Compression Low-Voltage Wire for Automobiles [CAV]

Circular Compression Low-Voltage Wire for Automobiles [CAV]

Used for automotive wire harnesses, lead wires of electrical automotive equipment, and wiring.

[Features]
• The conductors are compressed into a circular shape for a thinner wall and smaller diameter.
· Does not contain lead compounds.

Part Number
CAV-0.3-アオ-1500
CAV-0.3-アカ-1500
CAV-0.3-ウスミドリ-1500
CAV-0.3-キ-1500
CAV-0.3-クロ-1500
CAV-0.3-シロ-1500
CAV-0.3-ダイダイ-1500
CAV-0.3-チャ-1500
CAV-0.3-ハイ-1500
CAV-0.3-ミドリ-1500
CAV-0.3-モモ-1500
CAV-0.5-アオ-1500
CAV-0.5-アカ-1500
CAV-0.5-ウスミドリ-1500
CAV-0.5-キ-1500
CAV-0.5-クロ-1500
CAV-0.5-シロ-1500
CAV-0.5-ダイダイ-1500
CAV-0.5-チャ-1500
CAV-0.5-ハイ-1500
CAV-0.5-ミドリ-1500
CAV-0.5-モモ-1500
CAV-0.85-アオ-1000
CAV-0.85-アカ-1000
CAV-0.85-キ-1000
CAV-0.85-クロ-1000
CAV-0.85-シロ-1000
CAV-0.85-チャ-1000
CAV-0.85-ミドリ-1000
CAV-1.25-アカ-1000
CAV-1.25-ウスミドリ-1000
CAV-1.25-キ-1000
CAV-1.25-クロ-1000
CAV-1.25-シロ-1000
CAV-1.25-ミドリ-1000
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor diameter
(mm)
Configuration
(Units/mm)
Insulation body color Other standards
6 Day(s) or more 1015000.311.40.77/circular compressionBlueJASO D 611 Compliant
6 Day(s) or more 1015000.311.40.77/circular compressionRedJASO D 611 Compliant
6 Day(s) or more 1015000.311.40.77/circular compressionLight GreenJASO D 611 Compliant
6 Day(s) or more 1015000.311.40.77/circular compressionYellowJASO D 611 Compliant
6 Day(s) or more 1015000.311.40.77/circular compressionBlackJASO D 611 Compliant
6 Day(s) or more 1015000.311.40.77/circular compressionWhiteJASO D 611 Compliant
6 Day(s) or more 1015000.311.40.77/circular compressionOrangeJASO D 611 Compliant
6 Day(s) or more 1015000.311.40.77/circular compressionBrownJASO D 611 Compliant
6 Day(s) or more 1015000.311.40.77/circular compressionGrayJASO D 611 Compliant
6 Day(s) or more 1015000.311.40.77/circular compressionGreenJASO D 611 Compliant
6 Day(s) or more 1015000.311.40.77/circular compressionPinkJASO D 611 Compliant
6 Day(s) or more 1015000.511.60.97/circular compressionBlueJASO D 611 Compliant
Quote 1015000.511.60.97/circular compressionRedJASO D 611 Compliant
6 Day(s) or more 1015000.511.60.97/circular compressionLight GreenJASO D 611 Compliant
6 Day(s) or more 1015000.511.60.97/circular compressionYellowJASO D 611 Compliant
Quote 1015000.511.60.97/circular compressionBlackJASO D 611 Compliant
6 Day(s) or more 1015000.511.60.97/circular compressionWhiteJASO D 611 Compliant
6 Day(s) or more 1015000.511.60.97/circular compressionOrangeJASO D 611 Compliant
6 Day(s) or more 1015000.511.60.97/circular compressionBrownJASO D 611 Compliant
6 Day(s) or more 1015000.511.60.97/circular compressionGrayJASO D 611 Compliant
6 Day(s) or more 1015000.511.60.97/circular compressionGreenJASO D 611 Compliant
6 Day(s) or more 1015000.511.60.97/circular compressionPinkJASO D 611 Compliant
6 Day(s) or more 1010000.8511.81.17/circular compressionBlueJASO D 611 Compliant
6 Day(s) or more 1010000.8511.81.17/circular compressionRedJASO D 611 Compliant
6 Day(s) or more 1010000.8511.81.17/circular compressionYellowJASO D 611 Compliant
6 Day(s) or more 1010000.8511.81.17/circular compressionBlackJASO D 611 Compliant
6 Day(s) or more 1010000.8511.81.17/circular compressionWhiteJASO D 611 Compliant
6 Day(s) or more 1010000.8511.81.17/circular compressionBrownJASO D 611 Compliant
6 Day(s) or more 1010000.8511.81.17/circular compressionGreenJASO D 611 Compliant
6 Day(s) or more 1010001.2512.11.416/circular compressionRedJASO D 611 Compliant
6 Day(s) or more 1010001.2512.11.416/circular compressionLight GreenJASO D 611 Compliant
6 Day(s) or more 1010001.2512.11.416/circular compressionYellowJASO D 611 Compliant
6 Day(s) or more 1010001.2512.11.416/circular compressionBlackJASO D 611 Compliant
6 Day(s) or more 1010001.2512.11.416/circular compressionWhiteJASO D 611 Compliant
6 Day(s) or more 1010001.2512.11.416/circular compressionGreenJASO D 611 Compliant

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Rated Voltage Other Shield NA Grounding Wire NA
Insulation body materials PVC (PVC· no lead)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)