• มิซูมิแจ้งวันหยุดทำการในช่วงเทศกาลปีใหม่ ในวันที่29 ธันวาคม 2562 ถึงวันที่ 2 มกราคม 2563 คลิก
    MISUMI's Holiday for New Year during 29th December 2019 - 2nd January 2020 click

KFX Normal Sudare Type

KFX Normal Sudare Type

The pitches between individual cores is 1.27 mm, ideal for MIL connector crimping. Standard color, sudare-type (alternate bonded and un-bonded sections), UL2651 (105 °C, 300 V) VW-1 conformance

[Features]
• Batch connections possible using 1.27 mm pitch pressure connectors (with U contacts)
• Branching is easily achieved using a cable ripper
• No need to distinguish front and back
• Flexible for ease of working

PDF

 
Part Number
KFX-10(S)-1
KFX-10(S)-5
KFX-10(S)-10
KFX-10(S)-61
KFX-14(S)-1
KFX-14(S)-5
KFX-14(S)-10
KFX-14(S)-61
KFX-16(S)-1
KFX-16(S)-5
KFX-16(S)-10
KFX-16(S)-61
KFX-20(S)-1
KFX-20(S)-5
KFX-20(S)-10
KFX-20(S)-61
KFX-26(S)-1
KFX-26(S)-5
KFX-26(S)-10
KFX-26(S)-61
KFX-30(S)-1
KFX-30(S)-5
KFX-30(S)-10
KFX-30(S)-61
KFX-34(S)-1
KFX-34(S)-5
KFX-34(S)-10
KFX-34(S)-61
KFX-36(S)-1
KFX-36(S)-5
KFX-36(S)-10
KFX-36(S)-61
KFX-40(S)-1
KFX-40(S)-5
KFX-40(S)-10
KFX-40(S)-61
KFX-50(S)-1
KFX-50(S)-5
KFX-50(S)-10
KFX-50(S)-61
KFX-60(S)-1
KFX-60(S)-5
KFX-60(S)-10
KFX-60(S)-61
Part NumberVolume DiscountDays to Shipวันจัดส่งOverall Length
(m)
Number Of Cores
(Core)
Rate temperature
(°C)
4 Day(s) or more 110105
4 Day(s) or more 510105
4 Day(s) or more 1010105
4 Day(s) or more 6110105
4 Day(s) or more 114105
4 Day(s) or more 514105
4 Day(s) or more 1014105
4 Day(s) or more 6114105
4 Day(s) or more 116105
4 Day(s) or more 516105
4 Day(s) or more 1016105
4 Day(s) or more 6116105
4 Day(s) or more 120105
4 Day(s) or more 520105
4 Day(s) or more 1020105
4 Day(s) or more 6120105
4 Day(s) or more 126105
4 Day(s) or more 526105
4 Day(s) or more 1026105
4 Day(s) or more 6126105
4 Day(s) or more 130105
4 Day(s) or more 530105
4 Day(s) or more 1030105
4 Day(s) or more 6130105
4 Day(s) or more 134105
4 Day(s) or more 534105
4 Day(s) or more 1034105
4 Day(s) or more 6134105
4 Day(s) or more 136105
4 Day(s) or more 536105
4 Day(s) or more 1036105
4 Day(s) or more 6136105
4 Day(s) or more 140105
4 Day(s) or more 540105
4 Day(s) or more 1040105
4 Day(s) or more 6140105
4 Day(s) or more 150105
4 Day(s) or more 550105
4 Day(s) or more 1050105
4 Day(s) or more 6150105
4 Day(s) or more 160105
4 Day(s) or more 560105
4 Day(s) or more 1060105
4 Day(s) or more 6160105

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Conductor Cross Section(mm2) 0.088 AWG size(AWG) 28 Rated Voltage 300V
Shield NA Representative Standard UL Grounding Wire NA
Insulation body materials PVC (Polyvinyl Chloride) Shape Folding screen style Color scheme type Normal type
Line pitch(mm) 1.27