DPCP spare cover screw

DPCP spare cover screw

DPCP spare cover screw

[Features]
· Spare screw and blind plug for PCP for each series.
· Spare screws are sold individually.

Part Number

Configured Part Number is shown.

Part Number
DLS-1
DLS-2
Part NumberVolume DiscountDays to ShipRoHSSupported models/application Features
5 Day(s) or more Fully Compliant-Short
5 Day(s) or more Fully CompliantDPCP162412/DPCP233011Long

Loading...

  1. 1

Basic Information

Color specifications/surface treatment Unprocessed Material Stainless Steel Compatible Series DPCP series

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)