• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hyper Software (HPF)#600SB

Hyper Software (HPF)#600SB

Suitable for high-temperature plant machinery that creates an oil mist and requires up to 600 V. Shielded cable with flame retardant sheath, excellent oil resistance, and heat resistant PVC to 75 ℃

[Features]
• Suitable for applications demanding oil resistance, heat resistance, and noise resistance
• Conductor: Soft copper aggregate wire
• Insulator: Lead-free vinyl, heat resistant to 75 °C
• Twisting: Wire cores twisted in a circular pattern
• Tape: Lapped winding
• Sheath: Matte finished, lead-free vinyl, heat resistant to 105 °C, oil resistant, cold resistant, anti-slip
• Cold resistance: Evaluated using the sheath material alone

PDF

Japanese Only

Part Number
HPF600SB-0.75SQ-2-10
HPF600SB-0.75SQ-2-20
HPF600SB-0.75SQ-2-30
HPF600SB-0.75SQ-2-40
HPF600SB-0.75SQ-2-50
HPF600SB-0.75SQ-2-60
HPF600SB-0.75SQ-2-70
HPF600SB-0.75SQ-2-80
HPF600SB-0.75SQ-2-90
HPF600SB-0.75SQ-2-100
HPF600SB-0.75SQ-3-10
HPF600SB-0.75SQ-3-20
HPF600SB-0.75SQ-3-30
HPF600SB-0.75SQ-3-40
HPF600SB-0.75SQ-3-50
HPF600SB-0.75SQ-3-60
HPF600SB-0.75SQ-3-70
HPF600SB-0.75SQ-3-80
HPF600SB-0.75SQ-3-90
HPF600SB-0.75SQ-3-100
HPF600SB-0.75SQ-4-10
HPF600SB-0.75SQ-4-20
HPF600SB-0.75SQ-4-30
HPF600SB-0.75SQ-4-40
HPF600SB-0.75SQ-4-50
HPF600SB-0.75SQ-4-60
HPF600SB-0.75SQ-4-70
HPF600SB-0.75SQ-4-80
HPF600SB-0.75SQ-4-90
HPF600SB-0.75SQ-4-100
HPF600SB-1.25SQ-2-10
HPF600SB-1.25SQ-2-20
HPF600SB-1.25SQ-2-30
HPF600SB-1.25SQ-2-40
HPF600SB-1.25SQ-2-50
HPF600SB-1.25SQ-2-60
HPF600SB-1.25SQ-2-70
HPF600SB-1.25SQ-2-80
HPF600SB-1.25SQ-2-90
HPF600SB-1.25SQ-2-100
HPF600SB-1.25SQ-3-10
HPF600SB-1.25SQ-3-20
HPF600SB-1.25SQ-3-30
HPF600SB-1.25SQ-3-40
HPF600SB-1.25SQ-3-50
HPF600SB-1.25SQ-3-60
HPF600SB-1.25SQ-3-70
HPF600SB-1.25SQ-3-80
HPF600SB-1.25SQ-3-90
HPF600SB-1.25SQ-3-100
HPF600SB-1.25SQ-4-10
HPF600SB-1.25SQ-4-20
HPF600SB-1.25SQ-4-30
HPF600SB-1.25SQ-4-40
HPF600SB-1.25SQ-4-50
HPF600SB-1.25SQ-4-60
HPF600SB-1.25SQ-4-70
HPF600SB-1.25SQ-4-80
HPF600SB-1.25SQ-4-90
HPF600SB-1.25SQ-4-100
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Allowable Current
(A)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)
Conductor configuration
(Units/mm)
Quote 10100.751829.6141.12.730/0.18
Quote 10200.751829.6141.12.730/0.18
Quote 10300.751829.6141.12.730/0.18
Quote 10400.751829.6141.12.730/0.18
Quote 10500.751829.6141.12.730/0.18
Quote 10600.751829.6141.12.730/0.18
Quote 10700.751829.6141.12.730/0.18
Quote 10800.751829.6141.12.730/0.18
Quote 10900.751829.6141.12.730/0.18
7 Day(s) or more 101000.751829.6141.12.730/0.18
8 Day(s) or more 10100.7518310121.12.730/0.18
8 Day(s) or more 10200.7518310121.12.730/0.18
8 Day(s) or more 10300.7518310121.12.730/0.18
8 Day(s) or more 10400.7518310121.12.730/0.18
8 Day(s) or more 10500.7518310121.12.730/0.18
8 Day(s) or more 10600.7518310121.12.730/0.18
8 Day(s) or more 10700.7518310121.12.730/0.18
8 Day(s) or more 10800.7518310121.12.730/0.18
8 Day(s) or more 10900.7518310121.12.730/0.18
7 Day(s) or more 101000.7518310121.12.730/0.18
8 Day(s) or more 10100.7518410.9111.12.730/0.18
8 Day(s) or more 10200.7518410.9111.12.730/0.18
8 Day(s) or more 10300.7518410.9111.12.730/0.18
8 Day(s) or more 10400.7518410.9111.12.730/0.18
8 Day(s) or more 10500.7518410.9111.12.730/0.18
8 Day(s) or more 10600.7518410.9111.12.730/0.18
8 Day(s) or more 10700.7518410.9111.12.730/0.18
8 Day(s) or more 10800.7518410.9111.12.730/0.18
8 Day(s) or more 10900.7518410.9111.12.730/0.18
7 Day(s) or more 101000.7518410.9111.12.730/0.18
8 Day(s) or more 10101.2516210.6191.53.150/0.18
8 Day(s) or more 10201.2516210.6191.53.150/0.18
8 Day(s) or more 10301.2516210.6191.53.150/0.18
8 Day(s) or more 10401.2516210.6191.53.150/0.18
8 Day(s) or more 10501.2516210.6191.53.150/0.18
8 Day(s) or more 10601.2516210.6191.53.150/0.18
8 Day(s) or more 10701.2516210.6191.53.150/0.18
8 Day(s) or more 10801.2516210.6191.53.150/0.18
8 Day(s) or more 10901.2516210.6191.53.150/0.18
7 Day(s) or more 101001.2516210.6191.53.150/0.18
8 Day(s) or more 10101.2516311.1171.53.150/0.18
8 Day(s) or more 10201.2516311.1171.53.150/0.18
8 Day(s) or more 10301.2516311.1171.53.150/0.18
8 Day(s) or more 10401.2516311.1171.53.150/0.18
8 Day(s) or more 10501.2516311.1171.53.150/0.18
8 Day(s) or more 10601.2516311.1171.53.150/0.18
8 Day(s) or more 10701.2516311.1171.53.150/0.18
8 Day(s) or more 10801.2516311.1171.53.150/0.18
8 Day(s) or more 10901.2516311.1171.53.150/0.18
7 Day(s) or more 101001.2516311.1171.53.150/0.18
Quote 10101.2516412.2161.53.150/0.18
Quote 10201.2516412.2161.53.150/0.18
Quote 10301.2516412.2161.53.150/0.18
Quote 10401.2516412.2161.53.150/0.18
Quote 10501.2516412.2161.53.150/0.18
Quote 10601.2516412.2161.53.150/0.18
Quote 10701.2516412.2161.53.150/0.18
Quote 10801.2516412.2161.53.150/0.18
Quote 10901.2516412.2161.53.150/0.18
7 Day(s) or more 101001.2516412.2161.53.150/0.18

Loading...กำลังโหลด …

 

Basic Informationข้อมูลพื้นฐาน

Rated Voltage 600V Shield Available Properties Oil Resistance / Heat-Resistance / Cold Resistance
Representative Standard PSE Sheath (outer coating) color Black Grounding Wire NA
Sheath (outer coating) material Non-lead vinyl Insulation body materials Heat resistant vinyl Insulation body color See the catalog
Rate temperature(°C) 75

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)