• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hyper Software (HPF)#600

Hyper Software (HPF)#600

600 V or lower wiring for manufacturing machinery with high heat and oil use. Cable with excellent oil-resistant, flame-retardant sheath, 75℃ heat resistant PVC.

[Features]
· Wiring for machine tools that emit high-temperature oil.
· Conductor: wire made of soft copper aggregate.
· Insulator: 75°C lead-free, heat resistant vinyl.
· Wire core is twisted.
Tape: N/A (solid-type).
· Sheath: lead-free vinyl with 105°C heat resistance, oil resistance, ability to withstand cold, no migration, and matte finish.
· Cold resistance: Evaluated using the sheath material alone.

PDF

Japanese Only

Part Number
HPF600-0.75SQ-2-10
HPF600-0.75SQ-2-20
HPF600-0.75SQ-2-30
HPF600-0.75SQ-2-40
HPF600-0.75SQ-2-50
HPF600-0.75SQ-2-60
HPF600-0.75SQ-2-70
HPF600-0.75SQ-2-80
HPF600-0.75SQ-2-90
HPF600-0.75SQ-2-100
HPF600-0.75SQ-3-10
HPF600-0.75SQ-3-20
HPF600-0.75SQ-3-30
HPF600-0.75SQ-3-40
HPF600-0.75SQ-3-50
HPF600-0.75SQ-3-60
HPF600-0.75SQ-3-70
HPF600-0.75SQ-3-80
HPF600-0.75SQ-3-90
HPF600-0.75SQ-3-100
HPF600-0.75SQ-4-10
HPF600-0.75SQ-4-20
HPF600-0.75SQ-4-30
HPF600-0.75SQ-4-40
HPF600-0.75SQ-4-50
HPF600-0.75SQ-4-60
HPF600-0.75SQ-4-70
HPF600-0.75SQ-4-80
HPF600-0.75SQ-4-90
HPF600-0.75SQ-4-100
HPF600-1.25SQ-2-10
HPF600-1.25SQ-2-20
HPF600-1.25SQ-2-30
HPF600-1.25SQ-2-40
HPF600-1.25SQ-2-50
HPF600-1.25SQ-2-60
HPF600-1.25SQ-2-70
HPF600-1.25SQ-2-80
HPF600-1.25SQ-2-90
HPF600-1.25SQ-2-100
HPF600-1.25SQ-3-10
HPF600-1.25SQ-3-20
HPF600-1.25SQ-3-30
HPF600-1.25SQ-3-40
HPF600-1.25SQ-3-50
HPF600-1.25SQ-3-60
HPF600-1.25SQ-3-70
HPF600-1.25SQ-3-80
HPF600-1.25SQ-3-90
HPF600-1.25SQ-3-100
HPF600-1.25SQ-4-10
HPF600-1.25SQ-4-20
HPF600-1.25SQ-4-30
HPF600-1.25SQ-4-40
HPF600-1.25SQ-4-50
HPF600-1.25SQ-4-60
HPF600-1.25SQ-4-70
HPF600-1.25SQ-4-80
HPF600-1.25SQ-4-90
HPF600-1.25SQ-4-100
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Allowable Current
(A)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)
Conductor configuration
(Units/mm)
8 Day(s) or more 10100.751828.8141.12.730/0.18
8 Day(s) or more 10200.751828.8141.12.730/0.18
8 Day(s) or more 10300.751828.8141.12.730/0.18
8 Day(s) or more 10400.751828.8141.12.730/0.18
8 Day(s) or more 10500.751828.8141.12.730/0.18
8 Day(s) or more 10600.751828.8141.12.730/0.18
8 Day(s) or more 10700.751828.8141.12.730/0.18
8 Day(s) or more 10800.751828.8141.12.730/0.18
8 Day(s) or more 10900.751828.8141.12.730/0.18
7 Day(s) or more 101000.751828.8141.12.730/0.18
8 Day(s) or more 10100.751839.2121.12.730/0.18
8 Day(s) or more 10200.751839.2121.12.730/0.18
8 Day(s) or more 10300.751839.2121.12.730/0.18
8 Day(s) or more 10400.751839.2121.12.730/0.18
8 Day(s) or more 10500.751839.2121.12.730/0.18
8 Day(s) or more 10600.751839.2121.12.730/0.18
8 Day(s) or more 10700.751839.2121.12.730/0.18
8 Day(s) or more 10800.751839.2121.12.730/0.18
8 Day(s) or more 10900.751839.2121.12.730/0.18
7 Day(s) or more 101000.751839.2121.12.730/0.18
8 Day(s) or more 10100.751849.9111.12.730/0.18
8 Day(s) or more 10200.751849.9111.12.730/0.18
8 Day(s) or more 10300.751849.9111.12.730/0.18
8 Day(s) or more 10400.751849.9111.12.730/0.18
8 Day(s) or more 10500.751849.9111.12.730/0.18
8 Day(s) or more 10600.751849.9111.12.730/0.18
8 Day(s) or more 10700.751849.9111.12.730/0.18
8 Day(s) or more 10800.751849.9111.12.730/0.18
8 Day(s) or more 10900.751849.9111.12.730/0.18
7 Day(s) or more 101000.751849.9111.12.730/0.18
8 Day(s) or more 10101.251629.6191.53.150/0.18
8 Day(s) or more 10201.251629.6191.53.150/0.18
8 Day(s) or more 10301.251629.6191.53.150/0.18
8 Day(s) or more 10401.251629.6191.53.150/0.18
8 Day(s) or more 10501.251629.6191.53.150/0.18
8 Day(s) or more 10601.251629.6191.53.150/0.18
8 Day(s) or more 10701.251629.6191.53.150/0.18
8 Day(s) or more 10801.251629.6191.53.150/0.18
8 Day(s) or more 10901.251629.6191.53.150/0.18
7 Day(s) or more 101001.251629.6191.53.150/0.18
8 Day(s) or more 10101.2516310.1171.53.150/0.18
8 Day(s) or more 10201.2516310.1171.53.150/0.18
8 Day(s) or more 10301.2516310.1171.53.150/0.18
8 Day(s) or more 10401.2516310.1171.53.150/0.18
8 Day(s) or more 10501.2516310.1171.53.150/0.18
8 Day(s) or more 10601.2516310.1171.53.150/0.18
8 Day(s) or more 10701.2516310.1171.53.150/0.18
8 Day(s) or more 10801.2516310.1171.53.150/0.18
8 Day(s) or more 10901.2516310.1171.53.150/0.18
7 Day(s) or more 101001.2516310.1171.53.150/0.18
8 Day(s) or more 10101.2516411.1161.53.150/0.18
8 Day(s) or more 10201.2516411.1161.53.150/0.18
8 Day(s) or more 10301.2516411.1161.53.150/0.18
8 Day(s) or more 10401.2516411.1161.53.150/0.18
8 Day(s) or more 10501.2516411.1161.53.150/0.18
8 Day(s) or more 10601.2516411.1161.53.150/0.18
8 Day(s) or more 10701.2516411.1161.53.150/0.18
8 Day(s) or more 10801.2516411.1161.53.150/0.18
8 Day(s) or more 10901.2516411.1161.53.150/0.18
7 Day(s) or more 101001.2516411.1161.53.150/0.18

Loading...กำลังโหลด …

 

Basic Informationข้อมูลพื้นฐาน

Rated Voltage 600V Shield NA Properties Oil Resistance / Heat-Resistance / Cold Resistance
Representative Standard PSE Sheath (outer coating) color Black Grounding Wire NA
Sheath (outer coating) material Non-lead vinyl Insulation body materials Heat resistant vinyl Insulation body color See the catalog
Rate temperature(°C) 75

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)