• มิซูมิแจ้งวันหยุดทำการในช่วงเทศกาลปีใหม่ ในวันที่29 ธันวาคม 2562 ถึงวันที่ 2 มกราคม 2563 คลิก
    MISUMI's Holiday for New Year during 29th December 2019 - 2nd January 2020 click

Hyper Software (HPF)#300SB

Hyper Software (HPF)#300SB

300 V or lower wiring for manufacturing machinery with high heat and oil use. Cable with excellent oil-resistant, flame-retardant sheath, 75℃ heat-resistant PVC

[Features]
· Applicable to areas requiring oil resistance, heat resistance, and noise resistance.
· Conductor wire made of soft copper aggregate.
· Insulator: 75°C lead-free, heat-resistant vinyl.
· Wire core is twisted.
· Tape: Lap winding.
· Shield: Tin-plated annealed copper-braided wire.
· Sheath: Lead-free vinyl with 105°C heat resistance, oil resistance, ability to withstand cold, no migration, and matte finish.
· Cold resistance: Evaluated using the sheath material alone.

PDF

Japanese Only

Part Number
HPF300SB-0.5SQ-2-100
HPF300SB-0.5SQ-3-100
HPF300SB-0.5SQ-4-100
HPF300SB-0.75SQ-2-10
HPF300SB-0.75SQ-2-20
HPF300SB-0.75SQ-2-30
HPF300SB-0.75SQ-2-40
HPF300SB-0.75SQ-2-50
HPF300SB-0.75SQ-2-60
HPF300SB-0.75SQ-2-70
HPF300SB-0.75SQ-2-80
HPF300SB-0.75SQ-2-90
HPF300SB-0.75SQ-2-100
HPF300SB-0.75SQ-3-10
HPF300SB-0.75SQ-3-20
HPF300SB-0.75SQ-3-30
HPF300SB-0.75SQ-3-40
HPF300SB-0.75SQ-3-50
HPF300SB-0.75SQ-3-60
HPF300SB-0.75SQ-3-70
HPF300SB-0.75SQ-3-80
HPF300SB-0.75SQ-3-90
HPF300SB-0.75SQ-3-100
HPF300SB-0.75SQ-4-10
HPF300SB-0.75SQ-4-20
HPF300SB-0.75SQ-4-30
HPF300SB-0.75SQ-4-40
HPF300SB-0.75SQ-4-50
HPF300SB-0.75SQ-4-60
HPF300SB-0.75SQ-4-70
HPF300SB-0.75SQ-4-80
HPF300SB-0.75SQ-4-90
HPF300SB-0.75SQ-4-100
HPF300SB-1.25SQ-2-10
HPF300SB-1.25SQ-2-20
HPF300SB-1.25SQ-2-30
HPF300SB-1.25SQ-2-40
HPF300SB-1.25SQ-2-50
HPF300SB-1.25SQ-2-60
HPF300SB-1.25SQ-2-70
HPF300SB-1.25SQ-2-80
HPF300SB-1.25SQ-2-90
HPF300SB-1.25SQ-2-100
HPF300SB-1.25SQ-3-10
HPF300SB-1.25SQ-3-20
HPF300SB-1.25SQ-3-30
HPF300SB-1.25SQ-3-40
HPF300SB-1.25SQ-3-50
HPF300SB-1.25SQ-3-60
HPF300SB-1.25SQ-3-70
HPF300SB-1.25SQ-3-80
HPF300SB-1.25SQ-3-90
HPF300SB-1.25SQ-3-100
HPF300SB-1.25SQ-4-10
HPF300SB-1.25SQ-4-20
HPF300SB-1.25SQ-4-30
HPF300SB-1.25SQ-4-40
HPF300SB-1.25SQ-4-50
HPF300SB-1.25SQ-4-60
HPF300SB-1.25SQ-4-70
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Representative Standard Sheath (outer coating) material Allowable Current
(A)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)
Conductor configuration
(Units/mm)
7 Day(s) or more 101000.52026.8[Other] Less than 100 V-[Other] Non-lead vinyl60.91.920/0.18
7 Day(s) or more 101000.52037.1[Other] Less than 100 V-[Other] Non-lead vinyl60.91.920/0.18
7 Day(s) or more 101000.52047.6[Other] Less than 100 V-[Other] Non-lead vinyl60.91.920/0.18
48 Day(s) or more 10100.751827.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
48 Day(s) or more 10200.751827.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
48 Day(s) or more 10300.751827.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
48 Day(s) or more 10400.751827.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
48 Day(s) or more 10500.751827.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
48 Day(s) or more 10600.751827.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
48 Day(s) or more 10700.751827.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
48 Day(s) or more 10800.751827.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
48 Day(s) or more 10900.751827.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
48 Day(s) or more 101000.751827.6300VPSE[Other] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10100.751838300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10200.751838300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10300.751838300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10400.751838300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10500.751838300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10600.751838300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10700.751838300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10800.751838300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10900.751838300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
7 Day(s) or more 101000.751838300VPSE[Other] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10100.751848.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10200.751848.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10300.751848.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10400.751848.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10500.751848.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10600.751848.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10700.751848.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10800.751848.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10900.751848.6300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl81.12.330/0.18
7 Day(s) or more 101000.751848.6300VPSE[Other] Non-lead vinyl81.12.330/0.18
8 Day(s) or more 10101.251628.4300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10201.251628.4300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10301.251628.4300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10401.251628.4300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10501.251628.4300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10601.251628.4300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10701.251628.4300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10801.251628.4300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10901.251628.4300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
7 Day(s) or more 101001.251628.4300VPSE[Other] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10101.251638.8300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10201.251638.8300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10301.251638.8300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10401.251638.8300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10501.251638.8300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10601.251638.8300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10701.251638.8300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10801.251638.8300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10901.251638.8300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
7 Day(s) or more 101001.251638.8300VPSE[Other] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10101.251649.5300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10201.251649.5300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10301.251649.5300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10401.251649.5300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10501.251649.5300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10601.251649.5300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18
8 Day(s) or more 10701.251649.5300VPSE[PVC (Polyvinyl Chloride)] Non-lead vinyl141.52.750/0.18

Loading...กำลังโหลด …

 

Basic Informationข้อมูลพื้นฐาน

Shield Available Properties Oil Resistance / Heat-Resistance / Cold Resistance Sheath (outer coating) color Black
Grounding Wire NA Insulation body materials Heat resistant vinyl Insulation body color See the catalog
Rate temperature(°C) 75

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)