• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hyper Software (HPF)#300

Hyper Software (HPF)#300

300 V or lower wiring for manufacturing machinery with high heat and that sprays oil. Cable with excellent oil resistant, flame retardant sheath, 75℃ heat resistant PVC

[Features]
· Wiring for machine tools, etc., that scatter high temperature oil.
· Conductor: wire made of soft copper aggregate.
· Insulator: 75°C lead-free, heat resistant vinyl.
· Twisted: Wire core is twisted in a circle.
Tape: Overwrap wound tape for 5 cores or more.
· Sheath: lead free vinyl with 105 °C heat resistance, oil resistance, cold resistance, nonmigrative, and matte finish.
· Cold resistance: Evaluated using the sheath material alone.

PDF

Japanese Only

Part Number
HPF300-0.3SQ-2-100
HPF300-0.3SQ-3-100
HPF300-0.3SQ-4-100
HPF300-0.3SQ-5-10
HPF300-0.3SQ-5-20
HPF300-0.3SQ-5-30
HPF300-0.3SQ-5-40
HPF300-0.3SQ-5-50
HPF300-0.3SQ-5-60
HPF300-0.3SQ-5-70
HPF300-0.3SQ-5-80
HPF300-0.3SQ-5-90
HPF300-0.3SQ-5-100
HPF300-0.3SQ-6-10
HPF300-0.3SQ-6-20
HPF300-0.3SQ-6-30
HPF300-0.3SQ-6-40
HPF300-0.3SQ-6-50
HPF300-0.3SQ-6-60
HPF300-0.3SQ-6-70
HPF300-0.3SQ-6-80
HPF300-0.3SQ-6-90
HPF300-0.3SQ-6-100
HPF300-0.3SQ-7-10
HPF300-0.3SQ-7-20
HPF300-0.3SQ-7-30
HPF300-0.3SQ-7-40
HPF300-0.3SQ-7-50
HPF300-0.3SQ-7-60
HPF300-0.3SQ-7-70
HPF300-0.3SQ-7-80
HPF300-0.3SQ-7-90
HPF300-0.3SQ-7-100
HPF300-0.3SQ-8-10
HPF300-0.3SQ-8-20
HPF300-0.3SQ-8-30
HPF300-0.3SQ-8-40
HPF300-0.3SQ-8-50
HPF300-0.3SQ-8-60
HPF300-0.3SQ-8-70
HPF300-0.3SQ-8-80
HPF300-0.3SQ-8-90
HPF300-0.3SQ-8-100
HPF300-0.3SQ-10-10
HPF300-0.3SQ-10-20
HPF300-0.3SQ-10-30
HPF300-0.3SQ-10-40
HPF300-0.3SQ-10-50
HPF300-0.3SQ-10-60
HPF300-0.3SQ-10-70
HPF300-0.3SQ-10-80
HPF300-0.3SQ-10-90
HPF300-0.3SQ-10-100
HPF300-0.3SQ-12-10
HPF300-0.3SQ-12-20
HPF300-0.3SQ-12-30
HPF300-0.3SQ-12-40
HPF300-0.3SQ-12-50
HPF300-0.3SQ-12-60
HPF300-0.3SQ-12-70
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Allowable Current
(A)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)
Conductor configuration
(Units/mm)
7 Day(s) or more 101000.32224.6[Other] Less than 100 V40.71.512/0.18
Quote 101000.32234.8[Other] Less than 100 V40.71.512/0.18
7 Day(s) or more 101000.32245.2[Other] Less than 100 V40.71.512/0.18
8 Day(s) or more 10100.32255.9[Other] Less than 100 V40.71.512/0.18
8 Day(s) or more 10200.32255.9[Other] Less than 100 V40.71.512/0.18
8 Day(s) or more 10300.32255.9[Other] Less than 100 V40.71.512/0.18
8 Day(s) or more 10400.32255.9[Other] Less than 100 V40.71.512/0.18
8 Day(s) or more 10500.32255.9[Other] Less than 100 V40.71.512/0.18
8 Day(s) or more 10600.32255.9[Other] Less than 100 V40.71.512/0.18
8 Day(s) or more 10700.32255.9[Other] Less than 100 V40.71.512/0.18
8 Day(s) or more 10800.32255.9[Other] Less than 100 V40.71.512/0.18
8 Day(s) or more 10900.32255.9[Other] Less than 100 V40.71.512/0.18
7 Day(s) or more 101000.32255.9[Other] Less than 100 V40.71.512/0.18
48 Day(s) or more 10100.32266.3[Other] Less than 100 V40.71.512/0.18
48 Day(s) or more 10200.32266.3[Other] Less than 100 V40.71.512/0.18
48 Day(s) or more 10300.32266.3[Other] Less than 100 V40.71.512/0.18
48 Day(s) or more 10400.32266.3[Other] Less than 100 V40.71.512/0.18
48 Day(s) or more 10500.32266.3[Other] Less than 100 V40.71.512/0.18
48 Day(s) or more 10600.32266.3[Other] Less than 100 V40.71.512/0.18
48 Day(s) or more 10700.32266.3[Other] Less than 100 V40.71.512/0.18
48 Day(s) or more 10800.32266.3[Other] Less than 100 V40.71.512/0.18
48 Day(s) or more 10900.32266.3[Other] Less than 100 V40.71.512/0.18
48 Day(s) or more 101000.32266.3[Other] Less than 100 V40.71.512/0.18
8 Day(s) or more 10100.32276.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10200.32276.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10300.32276.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10400.32276.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10500.32276.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10600.32276.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10700.32276.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10800.32276.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10900.32276.8[Other] Less than 100 V30.71.512/0.18
7 Day(s) or more 101000.32276.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10100.32287.2[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10200.32287.2[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10300.32287.2[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10400.32287.2[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10500.32287.2[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10600.32287.2[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10700.32287.2[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10800.32287.2[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10900.32287.2[Other] Less than 100 V30.71.512/0.18
7 Day(s) or more 101000.32287.2[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10100.322107.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10200.322107.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10300.322107.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10400.322107.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10500.322107.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10600.322107.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10700.322107.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10800.322107.8[Other] Less than 100 V30.71.512/0.18
8 Day(s) or more 10900.322107.8[Other] Less than 100 V30.71.512/0.18
Quote 101000.322107.8[Other] Less than 100 V30.71.512/0.18
48 Day(s) or more 10100.322128.2[Other] Less than 100 V30.71.512/0.18
48 Day(s) or more 10200.322128.2[Other] Less than 100 V30.71.512/0.18
48 Day(s) or more 10300.322128.2[Other] Less than 100 V30.71.512/0.18
48 Day(s) or more 10400.322128.2[Other] Less than 100 V30.71.512/0.18
48 Day(s) or more 10500.322128.2[Other] Less than 100 V30.71.512/0.18
48 Day(s) or more 10600.322128.2[Other] Less than 100 V30.71.512/0.18
48 Day(s) or more 10700.322128.2[Other] Less than 100 V30.71.512/0.18

Loading...กำลังโหลด …

 

Basic Informationข้อมูลพื้นฐาน

Shield NA Properties Oil Resistance / Heat-Resistance / Cold Resistance Representative Standard PSE
Sheath (outer coating) color Black Grounding Wire NA Sheath (outer coating) material Non-lead vinyl
Insulation body materials Non-lead heat resistant vinyl Insulation body color See the catalog Rate temperature(°C) 75

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)