VCTF Series

VCTF Series

Mainly for wiring of indoor electric equipment up to 300 V. 12 cores or less: color-coded, 13 cores or more: insulator color and dot mark identification

[Features]
· Power supply circuit, internal wiring, and lead wire for small electronic devices.

PDF

Japanese Only

Part Number
VCTF-0.3SQ-2-1
VCTF-0.3SQ-2-2
VCTF-0.3SQ-2-3
VCTF-0.3SQ-2-4
VCTF-0.3SQ-2-5
VCTF-0.3SQ-2-6
VCTF-0.3SQ-2-7
VCTF-0.3SQ-2-8
VCTF-0.3SQ-2-9
VCTF-0.3SQ-2-10
VCTF-0.3SQ-2-11
VCTF-0.3SQ-2-12
VCTF-0.3SQ-2-13
VCTF-0.3SQ-2-14
VCTF-0.3SQ-2-15
VCTF-0.3SQ-2-16
VCTF-0.3SQ-2-17
VCTF-0.3SQ-2-18
VCTF-0.3SQ-2-19
VCTF-0.3SQ-2-20
VCTF-0.3SQ-2-21
VCTF-0.3SQ-2-22
VCTF-0.3SQ-2-23
VCTF-0.3SQ-2-24
VCTF-0.3SQ-2-25
VCTF-0.3SQ-2-26
VCTF-0.3SQ-2-27
VCTF-0.3SQ-2-28
VCTF-0.3SQ-2-29
VCTF-0.3SQ-2-30
VCTF-0.3SQ-2-31
VCTF-0.3SQ-2-32
VCTF-0.3SQ-2-33
VCTF-0.3SQ-2-34
VCTF-0.3SQ-2-35
VCTF-0.3SQ-2-36
VCTF-0.3SQ-2-37
VCTF-0.3SQ-2-38
VCTF-0.3SQ-2-39
VCTF-0.3SQ-2-40
VCTF-0.3SQ-2-41
VCTF-0.3SQ-2-42
VCTF-0.3SQ-2-43
VCTF-0.3SQ-2-44
VCTF-0.3SQ-2-45
VCTF-0.3SQ-2-46
VCTF-0.3SQ-2-47
VCTF-0.3SQ-2-48
VCTF-0.3SQ-2-49
VCTF-0.3SQ-2-50
VCTF-0.3SQ-2-51
VCTF-0.3SQ-2-52
VCTF-0.3SQ-2-53
VCTF-0.3SQ-2-54
VCTF-0.3SQ-2-55
VCTF-0.3SQ-2-56
VCTF-0.3SQ-2-57
VCTF-0.3SQ-2-58
VCTF-0.3SQ-2-59
VCTF-0.3SQ-2-60
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Representative Standard Allowable Current
(A)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)
2 Day(s) or more -10.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -20.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -30.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -40.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -50.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -60.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -70.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -80.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -90.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -100.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -110.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -120.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -130.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -140.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -150.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -160.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -170.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -180.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -190.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -200.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -210.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -220.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -230.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -240.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -250.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -260.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -270.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -280.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -290.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -300.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -310.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -320.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -330.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -340.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -350.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -360.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -370.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -380.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -390.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -400.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -410.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -420.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -430.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -440.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -450.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -460.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -470.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -480.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -490.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -500.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -510.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -520.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -530.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -540.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -550.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -560.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -570.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -580.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -590.32224.6[Other] Less than 100 V-60.71.5
2 Day(s) or more -600.32224.6[Other] Less than 100 V-60.71.5

Loading...กำลังโหลด …

 

Basic Informationข้อมูลพื้นฐาน

Shield NA Sheath (outer coating) color Gray Grounding Wire NA
Sheath (outer coating) material Non-lead vinyl Insulation body materials Non-lead vinyl Insulation body color See the catalog
Rate temperature(°C) 60

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)