• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

TXT(T-By-T)-F600

TXT(T-By-T)-F600

Has superior flexibility (elasticity) and oil resistance due to use of a fine conductor and special flexible vinyl, which makes this cable suitable for wiring in areas where oil splatters

[Features]
· Flexibility: has superior flexibility (elasticity) due to use of fine conductor and special flexible vinyl, which makes wiring in confined places easy.
・Oil resistance: Provides superior oil resistance thanks to special vinyl; you can use it in circumstances where oil may splatter with no worry.
・Heat resistance: Uses special vinyl (heat resistant to 105°C) for both insulation and sheath to ensure superior heat resistance.
· Flame retardancy: Excellent flame retardancy by using a special vinyl.
· Rated voltage: 600V.

PDF

Japanese Only

Part Number
TXT-F600-14SQ-1-100
TXT-F600-22SQ-1-100
Part NumberVolume DiscountDays to Shipวันจัดส่งConductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Allowable Current
(A)
Conductor outer diameter
(mm)
Conductor configuration
(Units/mm)
Rate temperature
(°C)
Quote 146112.31105.77/84/0.1875
Quote 224114.11406.97/126/0.1875

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Overall Length(m) 100 Rated Voltage 600V Shield NA
Properties Oil Resistance / Heat-Resistance Representative Standard PSE Sheath (outer coating) color Black
Grounding Wire NA Sheath (outer coating) material Other Insulation body materials Non-lead vinyl
Insulation body color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)