• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

TF High-Soft, VCTF Series

TF High-Soft, VCTF Series

· For internal wiring and lead wires in small electronic devices up to 300 V. Boasts highly flexible sheathing.

[Features]
· For power supply circuits, internal wiring, and lead wires in small electronic devices.

PDF

Japanese Only

Part Number
TFハイソフトVCTF-0.5SQ-2-100
TFハイソフトVCTF-0.5SQ-3-100
TFハイソフトVCTF-0.5SQ-4-1
TFハイソフトVCTF-0.5SQ-4-2
TFハイソフトVCTF-0.5SQ-4-3
TFハイソフトVCTF-0.5SQ-4-4
TFハイソフトVCTF-0.5SQ-4-5
TFハイソフトVCTF-0.5SQ-4-6
TFハイソフトVCTF-0.5SQ-4-7
TFハイソフトVCTF-0.5SQ-4-8
TFハイソフトVCTF-0.5SQ-4-9
TFハイソフトVCTF-0.5SQ-4-10
TFハイソフトVCTF-0.5SQ-4-11
TFハイソフトVCTF-0.5SQ-4-12
TFハイソフトVCTF-0.5SQ-4-13
TFハイソフトVCTF-0.5SQ-4-14
TFハイソフトVCTF-0.5SQ-4-15
TFハイソフトVCTF-0.5SQ-4-16
TFハイソフトVCTF-0.5SQ-4-17
TFハイソフトVCTF-0.5SQ-4-18
TFハイソフトVCTF-0.5SQ-4-19
TFハイソフトVCTF-0.5SQ-4-20
TFハイソフトVCTF-0.5SQ-4-21
TFハイソフトVCTF-0.5SQ-4-22
TFハイソフトVCTF-0.5SQ-4-23
TFハイソフトVCTF-0.5SQ-4-24
TFハイソフトVCTF-0.5SQ-4-25
TFハイソフトVCTF-0.5SQ-4-26
TFハイソフトVCTF-0.5SQ-4-27
TFハイソフトVCTF-0.5SQ-4-28
TFハイソフトVCTF-0.5SQ-4-29
TFハイソフトVCTF-0.5SQ-4-30
TFハイソフトVCTF-0.5SQ-4-31
TFハイソフトVCTF-0.5SQ-4-32
TFハイソフトVCTF-0.5SQ-4-33
TFハイソフトVCTF-0.5SQ-4-34
TFハイソフトVCTF-0.5SQ-4-35
TFハイソフトVCTF-0.5SQ-4-36
TFハイソフトVCTF-0.5SQ-4-37
TFハイソフトVCTF-0.5SQ-4-38
TFハイソフトVCTF-0.5SQ-4-39
TFハイソフトVCTF-0.5SQ-4-40
TFハイソフトVCTF-0.5SQ-4-41
TFハイソフトVCTF-0.5SQ-4-42
TFハイソフトVCTF-0.5SQ-4-43
TFハイソフトVCTF-0.5SQ-4-44
TFハイソフトVCTF-0.5SQ-4-45
TFハイソフトVCTF-0.5SQ-4-46
TFハイソフトVCTF-0.5SQ-4-47
TFハイソフトVCTF-0.5SQ-4-48
TFハイソフトVCTF-0.5SQ-4-49
TFハイソフトVCTF-0.5SQ-4-50
TFハイソフトVCTF-0.5SQ-4-51
TFハイソフトVCTF-0.5SQ-4-52
TFハイソフトVCTF-0.5SQ-4-53
TFハイソフトVCTF-0.5SQ-4-54
TFハイソフトVCTF-0.5SQ-4-55
TFハイソフトVCTF-0.5SQ-4-56
TFハイソフトVCTF-0.5SQ-4-57
TFハイソフトVCTF-0.5SQ-4-58
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Representative Standard Insulation body color Allowable Current
(A)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)
8 Day(s) or more 101000.52025.8[Other] Less than 100 V-Black, White50.91.9
8 Day(s) or more 101000.52036.1[Other] Less than 100 V-Black, White, Red50.91.9
2 Day(s) or more -10.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -20.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -30.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -40.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -50.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -60.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -70.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -80.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -90.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -100.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -110.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -120.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -130.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -140.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -150.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -160.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -170.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -180.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -190.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -200.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -210.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -220.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -230.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -240.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -250.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -260.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -270.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -280.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -290.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -300.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -310.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -320.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -330.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -340.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -350.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -360.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -370.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -380.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -390.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -400.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -410.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -420.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -430.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -440.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -450.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -460.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -470.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -480.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -490.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -500.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -510.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -520.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -530.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -540.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -550.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -560.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -570.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9
2 Day(s) or more -580.52046.6[Other] Less than 100 V-Black, White, Red, Green50.91.9

Loading...กำลังโหลด …

 

Basic Informationข้อมูลพื้นฐาน

Shield NA Properties Cold Resistance Sheath (outer coating) color Black
Grounding Wire NA Sheath (outer coating) material Non-lead vinyl Insulation body materials Non-lead heat resistant vinyl
Rate temperature(°C) 60

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)