• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

VCTF Series

VCTF Series

Vinyl cabtyre cord used as a power supply cord for small electric appliances and for wiring of control circuits

[Features]
· 0.3 mm2 and 0.5 mm2 version of VCTF for use in low current circuits of up to 60 V (not within the scope of the Electrical Appliance and Material Safety Law).

PDF

Japanese Only

Part Number
VCTF-0.3SQ-2-100
VCTF-0.3SQ-3-100
VCTF-0.3SQ-4-100
VCTF-0.3SQ-8-100
VCTF-0.3SQ-10-100
VCTF-0.3SQ-12-100
VCTF-0.3SQ-16-100
VCTF-0.3SQ-20-100
VCTF-0.3SQ-24-100
VCTF-0.5SQ-2-100
VCTF-0.5SQ-3-100
VCTF-0.5SQ-4-100
VCTF-0.5SQ-5-100
VCTF-0.5SQ-7-100
VCTF-0.5SQ-8-100
VCTF-0.5SQ-10-100
VCTF-0.5SQ-12-100
VCTF-0.5SQ-16-100
VCTF-0.5SQ-20-100
VCTF-0.5SQ-24-100
VCTF-0.75SQ-2-100
VCTF-0.75SQ-3-100
VCTF-0.75SQ-4-100
VCTF-0.75SQ-5-100
VCTF-0.75SQ-6-100
VCTF-0.75SQ-7-100
VCTF-0.75SQ-8-100
VCTF-0.75SQ-10-100
VCTF-0.75SQ-12-100
VCTF-0.75SQ-14-100
VCTF-0.75SQ-15-100
VCTF-0.75SQ-16-100
VCTF-0.75SQ-20-100
VCTF-0.75SQ-24-100
VCTF-1.25SQ-2-100
VCTF-1.25SQ-3-100
VCTF-1.25SQ-4-100
VCTF-1.25SQ-5-100
VCTF-1.25SQ-6-100
VCTF-1.25SQ-7-100
VCTF-1.25SQ-8-100
VCTF-1.25SQ-10-100
VCTF-1.25SQ-12-100
VCTF-1.25SQ-14-100
VCTF-1.25SQ-15-100
VCTF-1.25SQ-16-100
VCTF-1.25SQ-20-100
VCTF-1.25SQ-24-100
VCTF-2SQ-2-100
VCTF-2SQ-3-100
VCTF-2SQ-4-100
VCTF-2SQ-5-100
VCTF-2SQ-6-100
VCTF-2SQ-7-100
VCTF-2SQ-8-100
VCTF-2SQ-10-100
VCTF-2SQ-12-100
VCTF-2SQ-16-100
VCTF-2SQ-20-100
VCTF-3.5SQ-2-100
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSConductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Representative Standard Allowable Current
(A)
Other standards
8 Day(s) or more 100.32224.660V-2.5-
8 Day(s) or more 100.32234.860V-2.2-
8 Day(s) or more 100.32245.260V-2.0-
8 Day(s) or more 100.3228760V-1.2-
8 Day(s) or more 100.322108.160V-1.1-
8 Day(s) or more 100.322128.360V-1.0-
8 Day(s) or more 100.322169.160V-0.9-
8 Day(s) or more 100.322209.860V-0.8-
8 Day(s) or more 100.3222411.360V-0.8-
8 Day(s) or more 100.52025.860V-4.0-
8 Day(s) or more 100.52036.160V-3.5-
8 Day(s) or more 100.52046.660V-3.1-
8 Day(s) or more 100.52057.160V-2.3-
8 Day(s) or more 100.52077.760V-2.0-
8 Day(s) or more 100.52088.360V-1.9-
8 Day(s) or more 100.520109.760V-1.8-
8 Day(s) or more 100.520129.960V-1.6-
8 Day(s) or more 100.520161160V-1.5-
8 Day(s) or more 100.5202011.960V-1.3-
8 Day(s) or more 100.5202413.760V-1.2-
8 Day(s) or more 100.751826.6300V-7JIS C 3306
8 Day(s) or more 100.751837300V-7JIS C 3306
Same day 100.751847.6300V-7JIS C 3306
8 Day(s) or more 100.751858.2300VPSE4.0-
8 Day(s) or more 100.751868.9300VPSE4.0-
8 Day(s) or more 100.751878.9300VPSE4.0-
8 Day(s) or more 100.751889.7300VPSE3.0-
8 Day(s) or more 100.75181011.3300VPSE3.0-
8 Day(s) or more 100.75181211.6300VPSE3.0-
8 Day(s) or more 100.75181412.2300VPSE2.0-
8 Day(s) or more 100.75181512.5300VPSE2.0-
8 Day(s) or more 100.75181612.9300VPSE2.0-
8 Day(s) or more 100.75182014.2300VPSE2.0-
8 Day(s) or more 100.75182416.3300VPSE2.0-
8 Day(s) or more 101.251627.4300V-12JIS C 3306
8 Day(s) or more 101.251637.8300V-12JIS C 3306
8 Day(s) or more 101.251648.5300V-12JIS C 3306
8 Day(s) or more 101.251659.3300VPSE7-
8 Day(s) or more 101.2516610.1300VPSE7-
8 Day(s) or more 101.2516710.1300VPSE6.0-
8 Day(s) or more 101.2516811300VPSE6.0-
8 Day(s) or more 101.25161012.9300VPSE5.0-
8 Day(s) or more 101.25161213.5300VPSE5.0-
8 Day(s) or more 101.25161414.2300VPSE4.0-
8 Day(s) or more 101.25161514.5300VPSE4.0-
8 Day(s) or more 101.25161614.9300VPSE4.0-
8 Day(s) or more 101.25162016.4300VPSE4.0-
8 Day(s) or more 101.25162418.9300VPSE3.0-
8 Day(s) or more 1021428300V-17JIS C 3306
8 Day(s) or more 1021438.5300V-17JIS C 3306
8 Day(s) or more 1021449.3300V-17JIS C 3306
8 Day(s) or more 10214510.1300VPSE10-
8 Day(s) or more 10214611300VPSE9-
8 Day(s) or more 10214711300VPSE9-
8 Day(s) or more 10214812300VPSE8-
8 Day(s) or more 102141014.3300VPSE7-
8 Day(s) or more 102141214.7300VPSE7-
8 Day(s) or more 102141616.6300VPSE6.0-
8 Day(s) or more 102142018300VPSE5.0-
8 Day(s) or more 103.51229.4300VPSE23JIS C 3306

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Overall Length(m) 100 Shield NA Sheath (outer coating) color Gray
Grounding Wire NA Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)