• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

FFC-FPC (Through Hole) (52030) Straight Type

FFC-FPC (Through Hole) (52030) Straight Type
  • Volume Discount

[Features] A variety of Molex connectors (1.0-mm pitch, ZIF, straight type) are available for both FFCs (flat flexible cables) and FPCs (flexible printed circuit boards).

PDF

Japanese Only

Part Number
52030-0429
52030-0829
52030-1229
52030-1429
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber Of Cores
Available 6 Day(s) or more 4
2 Day(s) or more 8
Available 2 Day(s) or more 12
Available 2 Day(s) or more 14

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Applicable pin/contact Female (socket) Application For PCB Allowable Current(A) 1
Allowable Voltage(V) 50 Connection direction Straight Representative Standard UL
Pitch(mm) 1.0 Mating section plating Tin-bismuth

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)