• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Spark killer XE series

Spark killer XE series
  • Volume Discount

Okaya Electric Industry's rating AC250 Acquisition of safety standards for major countries.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
XE01001
XE010033
XE0101
XE01010
XE0102
XE0103
XE0105
XE04701
XE047033
XE0471
XE0472
XE0473
XE0475
XE1201
XE12001
XE1202
XE1203
XE120033
XE2201
XE22001
XE2202
XE2203
XE220033
XE4701
XE47001
XE470033
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSResistance Value
(Ω)
Capacitance
(F)
External dimensions (WxHxT)
(mm)
Terminal diameter (φd)
(mm)
Space between terminals
(mm)
Peak value
(V)
Maximum Applied Voltage
(V)
Pulse width
(msec)
Operating Temperature Range
(°C)
Standard
Quote -100.01μ17.0x14.0x7.00.615800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -100.033μ17.5x15.0x8.00.615800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -100.1μ23.5x17.5x8.50.820.0800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -101.0μ47.0x33.5x22.0143.5800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -100.2μ30.0x20.0x11.00.827.5800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -100.3μ40.0x28.0x16.0136.5800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -100.5μ40.0x28.0x16.0136.5800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
41 Day(s) or more -470.01μ17.0x14.0x7.00.615800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -470.033μ17.5x15.0x8.00.615800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -470.1μ23.5x17.5x8.50.820.0800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -470.2μ30.0x20.0x11.00.827.5800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -470.3μ40.0x28.0x16.0136.5800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
41 Day(s) or more -470.5μ40.0x28.0x16.0136.5800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Available 2 Day(s) or more 101200.1μ23.5x17.5x8.50.820.0800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -1200.01μ17.0x14.0x7.00.615800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
71 Day(s) or more -1200.2μ30.0x20.0x11.00.827.5800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -1200.3μ40.0x28.0x16.0136.5800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -1200.033μ17.5x15.0x8.00.615800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -2200.1μ23.5x17.5x8.50.820.0800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -2200.01μ17.0x14.0x7.00.615800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -2200.2μ30.0x20.0x11.00.827.5800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
41 Day(s) or more -2200.3μ40.0x28.0x16.0136.5800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -2200.033μ17.5x15.0x8.00.615800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -4700.1μ23.5x17.5x8.50.820.0800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -4700.01μ17.0x14.0x7.00.615800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO
Quote -4700.033μ17.5x15.0x8.00.615800120050-40 to +100UL, cUL, CSA, VDE, Electrosuisse, SEMKO, NEMKO, FIMKO, DEMKO

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Rated Voltage(V) 250

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)