• Due to upcoming Japanese Traditional Holiday, Some suppliers will be closed during 10 - 18 August 2019
    Which may cause some made to order product will take longer delivery lead time >click
    เนื่องด้วยวันหยุดเทศกาลของประเทศญี่ปุ่น ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 10-18 สิงหาคม 2562
    ซึ่งอาจทำให้สินค้าสั่งทำบางรายการใช้เวลาจัดส่งมากกว่าปกติ >คลิก

CCP/F Color Identifiable Polyethylene Insulation Polyethylene Sheath Eco-Cable

PDF

Japanese Only

 
Part Number
CA/F-0.5MM-10P-100
CA/F-0.5MM-20P-100
CA/F-0.5MM-30P-100
CA/F-0.5MM-50P-100
CA/F-0.5MM-100P-100
CA/F-0.5MM-200P-100
CP/F-0.5MM-10P-100
CP/F-0.5MM-20P-100
CP/F-0.5MM-30P-100
CP/F-0.5MM-50P-100
CP/F-0.5MM-100P-100
CP/F-0.5MM-200P-100
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSNumber Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Shield Other Properties Insulation body color
6 Day(s) or more 102010P10AvailableFlame ResistanceSee the catalog
6 Day(s) or more 104020P12AvailableFlame ResistanceSee the catalog
Quote 106030P13.5AvailableFlame ResistanceSee the catalog
Quote 1010050P15.5AvailableFlame ResistanceSee the catalog
Quote 10200100P19.5AvailableFlame ResistanceSee the catalog
Quote 10400200P26.0AvailableFlame ResistanceSee the catalog
6 Day(s) or more 102010P10NAFlame ResistanceSee the catalog
6 Day(s) or more 104020P12NAFlame ResistanceSee the catalog
6 Day(s) or more 106030P13.5NAFlame ResistanceSee the catalog
Quote 1010050P15.5NAFlame ResistanceSee the catalog
Quote 10200100P19.5NAFlame ResistanceSee the catalog
Quote 10400200P26.0NAFlame ResistanceSee the catalog

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Specified Length(m) 100 Sheath (outer coating) color Black Grounding Wire NA
Sheath (outer coating) material Polyethylene-Based Insulation body materials Polyethylene-Based Conductor diameter(mm) 0.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)