• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Extension Cord - Easy-to-Unplug Extension Cord

Extension Cord - Easy-to-Unplug Extension Cord

[Features]
ELPA Extension cord that can be easily unplugged just by pressing the knobs on both ends with the user's fingers. Ideal for electrical devices that are unplugged frequently.

PDF

Japanese Only

 
Part Number
W-T1002B(W)
Part NumberVolume DiscountDays to Shipวันจัดส่ง
2 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Plug shape With plug release knob Socket shape A-2 socket Number of Insertion Openings/Split Openings 1
Cable Length(m) 2 Plug angle (draw direction at front position) Straight Color White
Rated Current(A) 15 Rated Voltage(V) 125

Please check the type/dimensions/specifications of the part W-T1002B(W) in the Extension Cord - Easy-to-Unplug Extension Cord series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน W-T1002B(W) ในชุด Extension Cord - Easy-to-Unplug Extension Cord

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)