• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Power Strip, 3 Outlets with Dust Blocker

Power Strip, 3 Outlets with Dust Blocker

[Features]
ELPA 180° rotation plug. With tracking resistant cover. Heat resistant. Prevents shock by sealing the blade receivers of the unused outlets. This product has adopted a safe protective covering. 3 outlets.

PDF

Japanese Only

 
Part Number
WBT-3020B(W)
Part NumberVolume DiscountDays to Shipวันจัดส่ง
2 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Plug shape A-2 swing plug Socket shape A-2 socket Number of Insertion Openings/Split Openings 3
Cable Length(m) 2 Function Tracking prevention / Dust protection Color White
Rated Current(A) 15 Rated Voltage(V) 125

Please check the type/dimensions/specifications of the part WBT-3020B(W) in the Power Strip, 3 Outlets with Dust Blocker series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน WBT-3020B(W) ในชุด Power Strip, 3 Outlets with Dust Blocker

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)