• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Heat-Resistant SIGB Cable, Silica Glass Braided (Standard Item)

Heat-Resistant SIGB Cable, Silica Glass Braided (Standard Item)

SIGB silica glass braided heat resistant cable. The cable offers silica glass fiber insulation and a pure nickel conductor for use at high temperatures.

[Features]
• Traditionally, asbestos fiber was commonly used as insulation for withstanding high temperatures. However, as you are probably aware, the use of asbestos fiber is now strictly controlled thanks to, among other things, its carcinogenic properties.
• High temperature-resistance silica glass is currently increasing in popularity as a replacement insulation material for asbestos.
• The high-temperature-use cable with silica glass fiber insulation and a pure nickel conductor is SIGB cable.

PDF

Japanese Only

 
Part Number
SIGB-0.75SQ-100
SIGB-1.25SQ-100
SIGB-2.0SQ-100
SIGB-3.5SQ-100
SIGB-5.5SQ-100
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Conductor outer diameter
(mm)
8 Day(s) or more 100.7512.530/0.181.1
6 Day(s) or more 101.2512.950/0.181.5
8 Day(s) or more 10213.237/0.261.8
8 Day(s) or more 103.513.945/0.322.5
6 Day(s) or more 105.514.735/0.453.1

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Overall Length(m) 100 Shield NA Sheath (outer coating) color White
Grounding Wire NA Sheath (outer coating) material Silicon glass single braid Insulation body materials Silicon glass double spiral

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)