• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Heat Resistant Cable - 300V Silicon (Silicone Rubber) Insulated Single Glass Braided Cable for LG Opening

Heat Resistant Cable - 300V Silicon (Silicone Rubber) Insulated Single Glass Braided Cable for LG Opening

LG300V heat resistant wire. Used for wiring of parts that require heat resistance for home electronics products, wiring of parts that require flexibility for audio equipment, and wiring of control panels. 300V

PDF

Japanese Only

 
Part Number
300V LG-0.5SQ-100
300V LG-0.75SQ-100
300V LG-1.25SQ-100
300V LG-2.0SQ-100
300V LG-3.5SQ-100
300V LG-5.5SQ-100
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Conductor outer diameter
(mm)
Insulation body thickness
(mm)
10 Day(s) or more 100.513.120/0.180.90.8
6 Day(s) or more 100.7513.330/0.181.10.8
98 Day(s) or more 101.2513.750/0.181.50.8
6 Day(s) or more 1021437/0.261.80.8
98 Day(s) or more 103.515.445/0.322.51.1
Quote 105.51635/0.453.11.1

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Overall Length(m) 100 Rated Voltage 300V Shield NA
Sheath (outer coating) color White Grounding Wire NA Sheath (outer coating) material Glass yarn braid
Insulation body materials Silicone Rubber

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)