Heat Resistant Cable - KGB 600V Silicon (Silicone) Rubber Insulated Glass Braided Cable

Heat Resistant Cable - KGB 600V Silicon (Silicone) Rubber Insulated Glass Braided Cable

KGB600V heat resistant wire. Widely used as a lead wire, for wiring in furnaces, electric motors, dynamos, aircrafts, automobiles, and high temperature electric heaters.

PDF

Japanese Only

 
Part Number
600V KGB-1.25SQ-100
600V KGB-2.0SQ-100
600V KGB-3.5SQ-100
600V KGB-5.5SQ-100
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Conductor outer diameter
(mm)
10 Day(s) or more 101.2514.67/0.451.35
10 Day(s) or more 102157/0.601.8
6 Day(s) or more 103.515.67/0.802.4
6 Day(s) or more 105.516.27/1.003

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Overall Length(m) 100 Rated Voltage 600V Shield NA
Sheath (outer coating) color White Grounding Wire NA Sheath (outer coating) material Glass yarn braid
Insulation body materials Silicone Rubber Insulation body thickness(mm) 1.1 Standard JIS

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)