• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Vinyl Cabtire Round Shaped Cord VCTF

Vinyl Cabtire Round Shaped Cord VCTF

[Features]
• General-purpose vinyl cab-tire cord with good flexibility.
• The standard sheath color is gray, but other colors, including black, are also available on request.

PDF

Japanese Only

Part Number
VCTF 2X0.5SQ-1
VCTF 2X0.5SQ-2
VCTF 2X0.5SQ-3
VCTF 2X0.5SQ-4
VCTF 2X0.5SQ-5
VCTF 2X0.5SQ-6
VCTF 2X0.5SQ-7
VCTF 2X0.5SQ-8
VCTF 2X0.5SQ-9
VCTF 2X0.5SQ-10
VCTF 2X0.5SQ-11
VCTF 2X0.5SQ-12
VCTF 2X0.5SQ-13
VCTF 2X0.5SQ-14
VCTF 2X0.5SQ-15
VCTF 2X0.5SQ-16
VCTF 2X0.5SQ-17
VCTF 2X0.5SQ-18
VCTF 2X0.5SQ-19
VCTF 2X0.5SQ-20
VCTF 2X0.5SQ-21
VCTF 2X0.5SQ-22
VCTF 2X0.5SQ-23
VCTF 2X0.5SQ-24
VCTF 2X0.5SQ-25
VCTF 2X0.5SQ-26
VCTF 2X0.5SQ-27
VCTF 2X0.5SQ-28
VCTF 2X0.5SQ-29
VCTF 2X0.5SQ-30
VCTF 2X0.5SQ-31
VCTF 2X0.5SQ-32
VCTF 2X0.5SQ-33
VCTF 2X0.5SQ-34
VCTF 2X0.5SQ-35
VCTF 2X0.5SQ-36
VCTF 2X0.5SQ-37
VCTF 2X0.5SQ-38
VCTF 2X0.5SQ-39
VCTF 2X0.5SQ-40
VCTF 2X0.5SQ-41
VCTF 2X0.5SQ-42
VCTF 2X0.5SQ-43
VCTF 2X0.5SQ-44
VCTF 2X0.5SQ-45
VCTF 2X0.5SQ-46
VCTF 2X0.5SQ-47
VCTF 2X0.5SQ-48
VCTF 2X0.5SQ-49
VCTF 2X0.5SQ-50
VCTF 2X0.5SQ-51
VCTF 2X0.5SQ-52
VCTF 2X0.5SQ-53
VCTF 2X0.5SQ-54
VCTF 2X0.5SQ-55
VCTF 2X0.5SQ-56
VCTF 2X0.5SQ-57
VCTF 2X0.5SQ-58
VCTF 2X0.5SQ-59
VCTF 2X0.5SQ-60
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor configuration (number of strands/strand diameter)
(mm)
Insulation body thickness
(mm)
Wire core outer diameter
(mm)
2 Day(s) or more -10.52025.820/0.180.51.9
2 Day(s) or more -20.52025.820/0.180.51.9
2 Day(s) or more -30.52025.820/0.180.51.9
2 Day(s) or more -40.52025.820/0.180.51.9
2 Day(s) or more -50.52025.820/0.180.51.9
2 Day(s) or more -60.52025.820/0.180.51.9
2 Day(s) or more -70.52025.820/0.180.51.9
2 Day(s) or more -80.52025.820/0.180.51.9
2 Day(s) or more -90.52025.820/0.180.51.9
2 Day(s) or more -100.52025.820/0.180.51.9
2 Day(s) or more -110.52025.820/0.180.51.9
2 Day(s) or more -120.52025.820/0.180.51.9
2 Day(s) or more -130.52025.820/0.180.51.9
2 Day(s) or more -140.52025.820/0.180.51.9
2 Day(s) or more -150.52025.820/0.180.51.9
2 Day(s) or more -160.52025.820/0.180.51.9
2 Day(s) or more -170.52025.820/0.180.51.9
2 Day(s) or more -180.52025.820/0.180.51.9
2 Day(s) or more -190.52025.820/0.180.51.9
2 Day(s) or more -200.52025.820/0.180.51.9
2 Day(s) or more -210.52025.820/0.180.51.9
2 Day(s) or more -220.52025.820/0.180.51.9
2 Day(s) or more -230.52025.820/0.180.51.9
2 Day(s) or more -240.52025.820/0.180.51.9
2 Day(s) or more -250.52025.820/0.180.51.9
2 Day(s) or more -260.52025.820/0.180.51.9
2 Day(s) or more -270.52025.820/0.180.51.9
2 Day(s) or more -280.52025.820/0.180.51.9
2 Day(s) or more -290.52025.820/0.180.51.9
2 Day(s) or more -300.52025.820/0.180.51.9
2 Day(s) or more -310.52025.820/0.180.51.9
2 Day(s) or more -320.52025.820/0.180.51.9
2 Day(s) or more -330.52025.820/0.180.51.9
2 Day(s) or more -340.52025.820/0.180.51.9
2 Day(s) or more -350.52025.820/0.180.51.9
2 Day(s) or more -360.52025.820/0.180.51.9
2 Day(s) or more -370.52025.820/0.180.51.9
2 Day(s) or more -380.52025.820/0.180.51.9
2 Day(s) or more -390.52025.820/0.180.51.9
2 Day(s) or more -400.52025.820/0.180.51.9
2 Day(s) or more -410.52025.820/0.180.51.9
2 Day(s) or more -420.52025.820/0.180.51.9
2 Day(s) or more -430.52025.820/0.180.51.9
2 Day(s) or more -440.52025.820/0.180.51.9
2 Day(s) or more -450.52025.820/0.180.51.9
2 Day(s) or more -460.52025.820/0.180.51.9
2 Day(s) or more -470.52025.820/0.180.51.9
2 Day(s) or more -480.52025.820/0.180.51.9
2 Day(s) or more -490.52025.820/0.180.51.9
2 Day(s) or more -500.52025.820/0.180.51.9
2 Day(s) or more -510.52025.820/0.180.51.9
2 Day(s) or more -520.52025.820/0.180.51.9
2 Day(s) or more -530.52025.820/0.180.51.9
2 Day(s) or more -540.52025.820/0.180.51.9
2 Day(s) or more -550.52025.820/0.180.51.9
2 Day(s) or more -560.52025.820/0.180.51.9
2 Day(s) or more -570.52025.820/0.180.51.9
2 Day(s) or more -580.52025.820/0.180.51.9
2 Day(s) or more -590.52025.820/0.180.51.9
2 Day(s) or more -600.52025.820/0.180.51.9

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Rated Voltage 300V Shield NA Sheath (outer coating) color Gray
Grounding Wire NA Sheath (outer coating) material Vinyl Insulation body materials Vinyl
Other standards JIS

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)