• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Cabtire Cable WRCT for Welding Rod Holders

Cabtire Cable WRCT for Welding Rod Holders

Uses natural rubber for good flexibility and insulation, and the sheath is double-coated for greater safety.

[Features]
· Super insulated natural rubber sheath cable.
· Features highly flexible stranded wire and uses an elastic natural rubber sheath for good flexibility; in addition, the double-coated insulation of the sheath enhances safety.

PDF

Japanese Only

 
Part Number
WRCT22-10
WRCT22-20
WRCT22-30
WRCT38-10
WRCT38-20
WRCT38-30
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Conductor configuration (number of strands/strand diameter)
(mm)
2 Day(s) or more 10102211.67/7/22/0.16
Same day 10202211.67/7/22/0.16
6 Day(s) or more 10302211.67/7/22/0.16
2 Day(s) or more 10103814.17/7/38/0.16
2 Day(s) or more 10203814.17/7/38/0.16
6 Day(s) or more 10303814.17/7/38/0.16

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Number Of Cores(Core) 1 Shield NA Properties Heat-Resistance
Sheath (outer coating) color Black Grounding Wire NA Sheath (outer coating) material Rubber-Based
Other standards JIS

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)