• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Steel-Core Reinforced Outdoor Cable, TOV-SS

Steel-Core Reinforced Outdoor Cable, TOV-SS

For aerial type applications, including cable broadcasting and PA systems, etc.

[Features]
• The steel cored support wire provides high mechanical strength.

PDF

Japanese Only

 
Part Number
TOV-SS-1.2MMX0.8SQX1P-200
TOV-SS-1.4MMX1.2SQX1P-200
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSConductor Cross Section
(mm2)
Logarithm Finished outer diameter
(mm)
8 Day(s) or more 100.81P6.0x6.0
8 Day(s) or more 101.21P7.0x6.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Overall Length(m) 200 Number Of Cores(Core) 2 Shield NA
Grounding Wire NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)