• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

300V Cabtire Cord VCTFK

300V Cabtire Cord VCTFK

Power supply cord with plugs and extension cord for home appliances and professional electric equipment

[Features]
· Has superior flexibility and workability.

Part Number
VCTFK 0.75SQX2C クロ-100
VCTFK 0.75SQX2C シロ-100
VCTFK 1.25SQX2C クロ-100
VCTFK 1.25SQX2C シロ-100
VCTFK 2.0SQX2C クロ-100
VCTFK 2.0SQX2C シロ-100
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSConductor Cross Section
(mm2)
Finished outer diameter
(mm)
Sheath (outer coating) color Number of strands/diameter of strands
(Units/mm)
Conductor outer diameter
(mm)
2 Day(s) or more -0.754.3X6.6Black30/0.181.1
8 Day(s) or more 100.754.3X6.6White30/0.181.1
Quote 101.254.7X7.4Black50/0.181.5
Quote 101.254.7X7.4White50/0.181.5
Quote 1025.0X8.0Black37/0.261.8
Quote 1025.0X8.0White37/0.261.8

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Overall Length(m) 100 Number Of Cores(Core) 2 Rated Voltage 300V
Shield NA Properties Heat-Resistance Representative Standard PSE
Grounding Wire NA Sheath (outer coating) material PVC (no lead) Insulation body thickness(mm) 0.6
Heat-Resistance(°C) 90 Flame Retardant 60° slope flame retardant Other standards JIS

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)