• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Coaxial Cable 5C-2V 75 Ω Braided (KHD Specification)

Coaxial Cable 5C-2V 75 Ω Braided (KHD Specification)

75Ω coaxial cable with excellent flexibility and workability. 5C-2V

Part Number
5C-2V-10
5C-2V-20
5C-2V-50
5C-2V-100
Part NumberVolume DiscountDays to Shipวันจัดส่งOverall Length
(m)
Shield Internal conductor number of strands/strand diameter
(Units/mm)
2 Day(s) or more 10Available1/0.8
2 Day(s) or more 20Available1/0.8
2 Day(s) or more 50Available1/0.8
2 Day(s) or more 100Available1/0.8

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Finished outer diameter(mm) 7.4 Sheath (outer coating) color Black Grounding Wire NA
Sheath (outer coating) material PVC (no lead) Insulation body materials Polyethylene-Based Insulation body thickness(mm) 2.05
Insulation body outer diameter(mm) 4.9 External conductor soft copper wire mesh wire diameter(mm) 0.12 External conductor soft copper wire mesh group number held x number of strokes(Units x strokes) 7X24
External conductor soft copper wire mesh group pitch(mm or less) 48 Sheath thickness(mm) 0.95 Insulation Resistance(MΩ-km or more) 1000
Conductor resistance(Ω/km or less) 35.9 Withstand Voltage(V/1 minute) 1000 Standard attenuation amount(dB/km) 27

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)