• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Vinyl Sheathed Wire for Binding, BCV

Vinyl Sheathed Wire for Binding, BCV

For binding TV antenna support wires and in-plant wiring, etc.

[Features]
· Features excellent tensile strength and weather-resistance.

PDF

Japanese Only

 
Part Number
BCV 1.2MM-300
BCV 1.6MM-300
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSFinished outer diameter
(mm)
Conductor outer diameter
(mm)
8 Day(s) or more 102.01.2
8 Day(s) or more 102.41.6

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Overall Length(m) 300 Number Of Cores(Core) 1 Rated Voltage 600V
Shield NA Grounding Wire NA Number of strands/diameter of strands(Units/mm) 1
Insulation body thickness(mm) 0.4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)