• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

DHD Series - Flat Cable Connectors for Use Inside Half-Pitch Equipment

DHD Series - Flat Cable Connectors for Use Inside Half-Pitch Equipment

[Features]
• Compatible with half-pitch connectors used for DHB series PCBs.
• Pressure contact isolates the cable into two sections at the top and bottom covers, using the covers for insulation, which makes insulation dependable.
• The connectors allow for daisy-chain connections.
• The easy-locking type is far shorter than the usual ejector lock (26-, 34-, 40-, 50-, 60-, and 68-contact types).
• The ejector lock types (34-, 50-, 68-, 80-, and 100-contact types) lock and disengage easily, and provide secure locking.

PDF

Japanese Only

 
Part Number
DHD-PA50-R13NN0-FA
DHD-PA68-R131N0-FA
DHD-PB80-S131N0-FA
DHD-PB100-S111N0A-FA
DHD-PB100-S131N0-FA
DHD-RA50-30AS-FA
DHD-RA68-30AS-FA
DHD-RA80-30AS-FA
DHD-RA100-30AN-FA
DHD-RA100-30AS-FA
DHD-RB26-20AN-FA
DHD-RB26-30AS-FA
DHD-RB34-30AS-FA
DHD-RB40-20AS-FA
DHD-RB40-30AS-FA
DHD-RB50-30AS-FA
DHD-RB68-30AS-FA
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSConnector series initials Applicable pin/contact Number Of Cores Application Wire connection method Connection direction Specifications Touching part surface processing (contact) Special notes Strain relief Flux rise inhibitor applied Note
66 Day(s) or more -D· E· FMale (plug)50For PCBSolderAnglePlug ConnectorTail part: Sn-Ag plating / Touching part: Ni substrate Au (flash) platingNo lock pin (kink machined part)NANALead free-compliant items
66 Day(s) or more -D· E· FMale (plug)68For PCBSolderAnglePlug ConnectorTail part: Sn-Ag plating / Touching part: Ni substrate Au (flash) platingWith lock pinNANALead free-compliant items
66 Day(s) or more -D· E· FMale (plug)80For PCBSolderStraightPlug ConnectorTail part: Sn-Ag plating / Touching part: Ni substrate Au (flash) platingWith lock pinNANALead free-compliant items
66 Day(s) or more -D· E· FMale (plug)100For PCBSolderStraightPlug ConnectorTouching part: Ni substrate Au (0.76 μm) plating / Tail part: Sn-Ag platingWith lock pinNAAvailableLead free-compliant items
66 Day(s) or more -D· E· FMale (plug)100For PCBSolderStraightPlug ConnectorTail part: Sn-Ag plating / Touching part: Ni substrate Au (flash) platingWith lock pinNANALead free-compliant items
66 Day(s) or more 10D· E· FFemale (socket)50Cable ConnectionPressure WeldingStraightReceptacle connectorPressure weld part: Ni substrate Sn-Ag plating / Touching part: Ni substrate Au (flash) platingEjector lockAvailableNALead free-compliant items
66 Day(s) or more -D· E· FFemale (socket)68Cable ConnectionPressure WeldingStraightReceptacle connectorPressure weld part: Ni substrate Sn-Ag plating / Touching part: Ni substrate Au (flash) platingEjector lockAvailableNALead free-compliant items
66 Day(s) or more 10D· E· FFemale (socket)80Cable ConnectionPressure WeldingStraightReceptacle connectorPressure weld part: Ni substrate Sn-Ag plating / Touching part: Ni substrate Au (flash) platingEjector lockAvailableNALead free-compliant items
66 Day(s) or more 10D· E· FFemale (socket)100Cable ConnectionPressure WeldingStraightReceptacle connectorPressure weld part: Ni substrate Sn-Ag plating / Touching part: Ni substrate Au (flash) platingEjector lockNANALead free-compliant items
66 Day(s) or more 10D· E· FFemale (socket)100Cable ConnectionPressure WeldingStraightReceptacle connectorPressure weld part: Ni substrate Sn-Ag plating / Touching part: Ni substrate Au (flash) platingEjector lockAvailableNALead free-compliant items
66 Day(s) or more -D· E· FFemale (socket)26Cable ConnectionPressure WeldingStraightReceptacle connectorTouching part: Ni substrate Au (0.25 μm) plating / Pressure weld part: Ni substrate Sn-Ag platingSimple LockNANALead free-compliant items
66 Day(s) or more 10D· E· FFemale (socket)26Cable ConnectionPressure WeldingStraightReceptacle connectorPressure weld part: Ni substrate Sn-Ag plating / Touching part: Ni substrate Au (flash) platingSimple LockAvailableNALead free-compliant items
66 Day(s) or more 10D· E· FFemale (socket)34Cable ConnectionPressure WeldingStraightReceptacle connectorPressure weld part: Ni substrate Sn-Ag plating / Touching part: Ni substrate Au (flash) platingSimple LockAvailableNALead free-compliant items
66 Day(s) or more 10D· E· FFemale (socket)40Cable ConnectionPressure WeldingStraightReceptacle connectorTouching part: Ni substrate Au (0.25 μm) plating / Pressure weld part: Ni substrate Sn-Ag platingSimple LockAvailableNALead free-compliant items
66 Day(s) or more 10D· E· FFemale (socket)40Cable ConnectionPressure WeldingStraightReceptacle connectorPressure weld part: Ni substrate Sn-Ag plating / Touching part: Ni substrate Au (flash) platingSimple LockAvailableNALead free-compliant items
66 Day(s) or more 10D· E· FFemale (socket)50Cable ConnectionPressure WeldingStraightReceptacle connectorPressure weld part: Ni substrate Sn-Ag plating / Touching part: Ni substrate Au (flash) platingSimple LockAvailableNALead free-compliant items
66 Day(s) or more 10D· E· FFemale (socket)68Cable ConnectionPressure WeldingStraightReceptacle connectorPressure weld part: Ni substrate Sn-Ag plating / Touching part: Ni substrate Au (flash) platingSimple LockAvailableNALead free-compliant items

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Connector Shape Square shape D· E· F DHD Allowable Current(A) 0.5
Allowable Voltage(V) AC250 Protection function (environmentally resistant) NA