• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

3MTM 2.0-mm Pitch I/O Connector, Board Mount Plug, Upright Type

3M<sup>TM</sup> 2.0-mm Pitch I/O Connector, Board Mount Plug, Upright Type

Metal shroud provides EMI shielding. Kinked products—for more secure temporary retention to boards—are also available.

[Features]
· A 2.0-mm pitch 6-pin connector for connecting industrial machinery wires.
· Provides both thick diameter electric line connection and space savings.
· EMI/ESD countermeasure items.
· Reliable retention on board based on shroud integrated mounting pin.
· A vertical-type, board-side connector.
· Kinked parts for more secure temporary retention to boards are also available.

PDF

Japanese Only

Part Number
3E106-2220 KV
3E106-2230 KV
Part NumberVolume DiscountDays to Shipวันจัดส่งConnector series initials Fixing Method
41 Day(s) or more G·H·IGround lock/no kink machining
41 Day(s) or more G·H·IGround lock/with kink machining

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Connector Shape Square shape G·H·I IEEE1394 Number 3E
Applicable pin/contact Male (plug) Number Of Cores 6 Application For PCB
Allowable Current(A) 1 Allowable Voltage(V) AC150/DC200 Connection direction Angle
Specifications IEEE1394 standard compatible Features EMI/ESD-compatible product Plating specification (contact) Contact part: Nickel underground gold
Plating specification (other than contact) Other: Nickel underlay, gold flash Conforming circuit board thickness(mm) 1.6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)