• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

3MTM MDR System Non-Shielded Shell Parts, Jack Socket Screw

3M<sup>TM</sup> MDR System Non-Shielded Shell Parts, Jack Socket Screw

A jack socket screw for Miniature Delta Ribbon (MDR) non-shielded shell parts (right-angle type)

[Features]
· Shell parts sold individually according to needs.
· Half-pitch I/O connector "Industry Standard Product" MDR system.
▪ Mating and fixing systems of jack screw and single-action lock, as well as single-action lock combined types from their combination that can be properly used according to the application .
· 60° right angle shell that achieves space savings with the cable extraction part.
· Compatible with soldered plugs and pressure contact type plugs.
· A two-piece structure to achieve both ease of assembly and strength.
· Ground plate for efficient shielding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

3341-22

 
Part Number
3341-22
Part NumberVolume DiscountDays to Shipวันจัดส่ง
43 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Category Jack socket screw Features L26 type M2.6 x 26 Specifications For non-shielded shell parts (right angle type)

Please check the type/dimensions/specifications of the part 3341-22 in the 3MTM MDR System Non-Shielded Shell Parts, Jack Socket Screw series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 3341-22 ในชุด 3MTM MDR System Non-Shielded Shell Parts, Jack Socket Screw